(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Roller Lever Limit Switch

Roller Lever Limit Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      439,459VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
HY-LS808N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

439,459 VND

1 Piece(s) 11 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detector Shape Roller lever type Main Body Size Standard Environment Standard
Operating Temperature Range(°C) -10::70 Protection Structure IP54 Force Required for Push Side O.F.(N) 4.9
Angle to Switching P.T(deg) 18~27 Contact Type 2-circuit double end Contact Material Silver alloy
Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 120 Main Body External Dimension, Width W(mm) 31
Main Body External Dimension, Length L(mm) 31 Contact Point Material AgNi Withstand Voltage 2,000 V ac 50/60 Hz for 1 minute (Each terminal and non-charger terminals)
Insulation resistance(㏁) 100 or more (500 V d.c insulation resistance mete) Contact Resistance(㏁) 25 or less (Default value) Rated Voltage 250 V a.c., 30 V d.c.
Actuator Strength O.F (power required for action) x 5, for 1 min in the action direction Vibration Double amplitude 1.5 mm, frequency 10 to 55 Hz, continuous 2 hours Impact(㎨) 100 (Endurance), 50 (Malfunction)
Allowable Operation Speed(㎧) 0.1 ~ 0.5 Electrical life 100,000 times or more (open-close frequency 30 times/min or less) Operating Ambient Humidity(% R.H.) 45 ~ 95
Rated Current 6 A 250 V a.c., 4 A 30 V d.c. R.F(N) 0.49 O.T(°) 30
M.D(°) 14 Weight(g) Approx. 60 Contact Point Structure M3 screw tightening terminal, 2-circuit double end (1a1b)

Please check the type/dimensions/specifications of the part HY-LS808N in the Roller Lever Limit Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-LS808N trong chuỗi Roller Lever Limit Switch.