(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Compact and lightweight by using a plastic case
·Ensures safety against electric leakage with a plastic case
·Easy to select from 6 types of actuators.
·IP54 protection structure (When using our connector HYC-M1 for the wiring port)
·Wiring port connector standard 1/2PF
Detector Shape | Plunger Type | Main Body Size | Standard | Environment | Standard |
---|---|---|---|---|---|
Plunger Shape Type | Push Plunger | Operating Temperature Range(°C) | -10::70 | Protection Structure | IP54 |
Force Required for Push Side O.F.(N) | 6.37 | Motion to Switching P.T.(mm) | 2 | Contact Type | 2-circuit double end |
Contact Material | Silver alloy | Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 120 |
Main Body External Dimension, Width W(mm) | 31 | Main Body External Dimension, Length L(mm) | 31 | Withstand Voltage | 2,000 V ac 50/60 Hz for 1 minute (Each terminal and non-charger terminals) |
Insulation resistance(㏁) | 100 or more (500 V d.c insulation resistance mete) | Contact Resistance(㏁) | 25 or less (Default value) | Rated Voltage | 250 V a.c., 30 V d.c. |
Actuator Strength | O.F (power required for action) x 5, for 1 min in the action direction | Vibration | Double amplitude 1.5 mm, frequency 10 to 55 Hz, continuous 2 hours | Impact(㎨) | 100 (Endurance), 50 (Malfunction) |
Allowable Operation Speed(㎧) | 0.1 ~ 0.5 | Electrical life | 100,000 times or more (open-close frequency 30 times/min or less) | Operating Ambient Humidity(% R.H.) | 45 ~ 95 |
Rated Current | 6 A 250 V a.c., 4 A 30 V d.c. | R.F(N) | 1.47 | O.T(°) | 4.0 |
M.D(°) | 0.8 | Weight(g) | Approx. 60 | Contact Point Structure | M3 screw tightening terminal, 2-circuit double end (1a1b) |
Please check the type/dimensions/specifications of the part HY-LS803N in the Push Plunger Type Limit Switch HY-LS803N series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-LS803N trong chuỗi Push Plunger Type Limit Switch HY-LS803N.