(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Parallel use slim design with abundant variation
· M5 to /long stroke waterproof
Part Number |
---|
CS067A |
CS067A-C |
CS067A-G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Main Body Shape | Tip shape | Environment | Contact Material | Stroke (mm) | Contact Point Type | Cylindrical Outer Diameter (mm) | Nominal of Thread (M) | Contact Force (N) | Tip diameter | Protection Structure | LED | Cord direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
988,875 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Bolt Type | [Needle] R Contact | Standard | [Stainless Steel] SUS420 | 2.8 | Contact type NO | - | M6×0.75 | 1 | [~ Ø2] Ø2 | IP65 | No | Direct Advance | ||
1,105,211 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Bolt Type | [Needle] Needle Contact | Standard | [Stainless Steel] SUS420 | 2.8 | Contact type NO | - | M6×0.75 | 1 | [~ Ø2] Ø1.5 | IP65 | No | Direct Advance | ||
948,633 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Bolt Type | [Needle] R Contact | Standard | [Stainless Steel] SUS420 | 2.8 | Contact type NO | - | M6×0.75 | 0.5 | [~ Ø2] Ø2 | IP65 | No | Direct Advance |
Loading...Tải…
Type | Pin stroke shape/Spring Plungers Type | Body Material | SUS303 | Operating Temperature Range(°C) | 0::80 |
---|---|---|---|---|---|
Operating Point(mm) | 0.3 | Repeatability | 0.005mm | Contact point accuracy life(x 10K times) | 1000 |
Specification details | For linear hit |