(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CS-Touch Switch CS/CSJ/CSS/CSK/CSP (Part Number)

CS-Touch Switch CS/CSJ/CSS/CSK/CSP
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      848,565VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Parallel use slim design with abundant variation
· M5 to /long stroke waterproof

Part Number
CS067A-LR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMain Body Shape Tip shape Environment Contact Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Contact Force
(N)
Tip diameter Protection Structure LED Cord direction

1,125,640 VND

1 Piece(s) 4 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS4202.8Contact type NO-M6×0.751[~ Ø2] Ø2IP65ProvidedPerpendicularity

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Pin stroke shape/Spring Plungers Type Body Material SUS303 Operating Temperature Range(°C) 0::80
Operating Point(mm) 0.3 Repeatability 0.005mm Contact point accuracy life(x 10K times) 1000
Specification details For linear hit

Please check the type/dimensions/specifications of the part CS067A-LR in the CS-Touch Switch CS/CSJ/CSS/CSK/CSP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CS067A-LR trong chuỗi CS-Touch Switch CS/CSJ/CSS/CSK/CSP.

Products like this...

Part Number
CS065A-R
CS067A
CS067A-A
CS067A-R
CS067B
CS067B-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMain Body Shape Tip shape Environment Contact Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Contact Force
(N)
Tip diameter Protection Structure LED Cord direction

1,116,003 VND

1 Piece(s) 18 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M6×0.51[~ Ø2] Ø2IP65NoPerpendicularity

988,875 VND

1 Piece(s) 4 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS4202.8Contact type NO-M6×0.751[~ Ø2] Ø2IP65NoDirect Advance

1,105,211 VND

1 Piece(s) 4 Day(s) or more 10Bolt Type[Flat] Flat ContactStandard[Stainless Steel] SUS4202.8Contact type NO-M6×0.751[~ Ø2] Ø2IP65NoDirect Advance

1,156,405 VND

1 Piece(s) 4 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M6×0.751[~ Ø2] Ø2IP65NoPerpendicularity

948,633 VND

1 Piece(s) 4 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS4202.8Contact type NC-M6×0.751[~ Ø2] Ø2IP65NoDirect Advance

1,040,778 VND

1 Piece(s) 4 Day(s) or more 10Bolt Type[Needle] R ContactStandard[Stainless Steel] SUS4202.8Contact type NC-M6×0.751[~ Ø2] Ø2IP65ProvidedDirect Advance