(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High-Precision MT-Touch Switch P08/P10/P12 (Part Number)

High-Precision MT-Touch Switch P08/P10/P12
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,345,320VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The discretion at the operating point is lesser and it can sustain even adverse environment. (IP67)

[Features]
· the discretion at the operating point is lesser.
· The accuracy of repetition is 0.5 μm (range)
· Judgment errors due to incorrect signal and short-period stop gets minimized
· Can even be used in harsh conditions.
· An IP67 highly waterproof construction.
· No differential response
· Detection of minute displacement can be done continuously.
· The signal does not drift due to power supply voltage or self‐heating
· The switch is unaffected by low current and low voltage, however using it within rated range will ensure long life. (3 million times).

Part Number
P10DB-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Main Body Shape Tip shape Body Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Tip diameter LED

2,345,320 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NC-M10×0.50[~ Ø2] SØ2No

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Environment Waterproof Type Contact Material Carbide Operating Temperature Range(°C) 0::80
Repeatability 0.0005mm Contact Force(N) 1 Contact point accuracy life(x 10K times) 300
Protection Structure IP67

Please check the type/dimensions/specifications of the part P10DB-A in the High-Precision MT-Touch Switch P08/P10/P12 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần P10DB-A trong chuỗi High-Precision MT-Touch Switch P08/P10/P12.

Products like this...

Part Number
P08SB-AL
P10DA-A
P10DA-AL
P10DB-AL
P10DB-TBW
P10DB-TBWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Main Body Shape Tip shape Body Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Tip diameter LED

2,687,783 VND

1 Piece(s) 18 Day(s) or more 10Pin stroke shape/Spring Plungers TypeCylindrical Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NC8-0[~ Ø2] SØ2Provided

2,345,320 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NO-M10×0.50.2[~ Ø2] SØ2No

2,492,285 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NO-M10×0.50.2[~ Ø2] SØ2Provided

2,492,285 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Needle] R Contact[Stainless Steel] SUS3033Contact type NC-M10×0.50[~ Ø2] SØ2Provided

2,761,655 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Flat] Flat Contact[Stainless Steel] SUS3033Contact type NC-M10×0.50[~ Ø4] Ø3No

2,925,381 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers TypeBolt Type[Flat] Flat Contact[Stainless Steel] SUS3033Contact type NC-M10×0.50[~ Ø4] Ø3Provided