(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stop Mini STM with Switch (Part Number)

Stop Mini STM with Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      641,320VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A mini switch of ø8×8 mm, that is small in size, having quench stopper.
· Suitable for confined spaces
· Miniaturization of equipment and appliance which is cost-effective
· For straight and deflected angle
· The movable part will move frictionless on the flat spring and hence galling of the movable parts does not occur.
· The waterproof type (IP67) is not only for the movable part, but the surface of the stopper and the interior of the rubber boot is also dust proof.
· The standard size of the mounted parts is so accurate that replacement is very easy.

Part Number
STM14A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Main Body Shape Environment Contact Material Stroke
(mm)
Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Contact Force
(N)
Tip diameter Protection Structure LED Cable Flange Outside Diameter
(mm)
Specification details

697,913 VND

1 Piece(s) Same day 10Pin stroke shape/Spring Plungers Type / With StopperCylindrical Type / FlangedDrip Proofing Type[Stainless Steel] SUS4200.58-0.250.8-IP44NoCab Tire10For linear hit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tip shape Needle Type Body Material SUS416F Contact Point Type Contact type NO
Operating Temperature Range(°C) 0::80 Repeatability 0.01mm Contact point accuracy life(x 10K times) 1000
Allowable Static Load(N) 3000 Impact Resistant Energy(J) 0.2

Please check the type/dimensions/specifications of the part STM14A in the Stop Mini STM with Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STM14A trong chuỗi Stop Mini STM with Switch.

Products like this...

Part Number
STM12A-L
STM13A
STM13A-L
STM14A-L
STM31A
STM31A-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Main Body Shape Environment Contact Material Stroke
(mm)
Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Contact Force
(N)
Tip diameter Protection Structure LED Cable Flange Outside Diameter
(mm)
Specification details

830,751 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperCylindrical TypeDrip Proofing Type[Stainless Steel] SUS4200.58-0.250.8-IP44ProvidedCab Tire-For linear hit

659,248 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperFlanged / Cylindrical TypeDrip Proofing Type[Stainless Steel] SUS4200.58-0.250.8-IP44NoLoose Wire10For linear hit

882,071 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperFlanged / Cylindrical TypeDrip Proofing Type[Stainless Steel] SUS4200.58-0.250.8-IP44ProvidedLoose Wire10For linear hit

927,001 VND

1 Piece(s) 6 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperFlanged / Cylindrical TypeDrip Proofing Type[Stainless Steel] SUS4200.58-0.250.8-IP44ProvidedCab Tire10For linear hit

695,505 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperBolt TypeDrip Proofing Type[Stainless Steel] SUS4200.5-M10×0.750.250.8-IP44NoLoose Wire-For linear hit

924,701 VND

1 Piece(s) 4 Day(s) or more 10Pin stroke shape/Spring Plungers Type / With StopperBolt TypeDrip Proofing Type[Stainless Steel] SUS4200.5-M10×0.750.250.8-IP44ProvidedLoose Wire-For linear hit