(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
A mini switch of ø8×8 mm, that is small in size, having quench stopper.
· Suitable for confined spaces
· Miniaturization of equipment and appliance which is cost-effective
· For straight and deflected angle
· The movable part will move frictionless on the flat spring and hence galling of the movable parts does not occur.
· The waterproof type (IP67) is not only for the movable part, but the surface of the stopper and the interior of the rubber boot is also dust proof.
· The standard size of the mounted parts is so accurate that replacement is very easy.
Part Number |
---|
STM11A |
STM13A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Main Body Shape | Environment | Contact Material | Stroke (mm) | Cylindrical Outer Diameter (mm) | Nominal of Thread (M) | Operating Point (mm) | Contact Force (N) | Tip diameter | Protection Structure | LED | Cable | Flange Outside Diameter (mm) | Specification details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
641,320 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Pin stroke shape/Spring Plungers Type / With Stopper | Cylindrical Type | Drip Proofing Type | [Stainless Steel] SUS420 | 0.5 | 8 | - | 0.25 | 0.8 | - | IP44 | No | Loose Wire | - | For linear hit | ||
659,248 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Pin stroke shape/Spring Plungers Type / With Stopper | Cylindrical Type / Flanged | Drip Proofing Type | [Stainless Steel] SUS420 | 0.5 | 8 | - | 0.25 | 0.8 | - | IP44 | No | Loose Wire | 10 | For linear hit |
Loading...Tải…
Tip shape | Needle Type | Body Material | SUS416F | Contact Point Type | Contact type NO |
---|---|---|---|---|---|
Operating Temperature Range(°C) | 0::80 | Repeatability | 0.01mm | Contact point accuracy life(x 10K times) | 1000 |
Allowable Static Load(N) | 3000 | Impact Resistant Energy(J) | 0.2 |