(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Limit Switch

Limit Switch
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      545,982VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Built-in two-circuit double-break microswitch in a robust die-cast case
·High mechanical strength, heat-resistant, oil-resistant, dust-proof structure
·Eight types of actuators are available for easy selection.
·IP67 protection structure (When using our connector HYC-M1 for the wiring port)
·Operation status can be checked from the outside with an operation indicator.

Part Number
HY-LM902-AC
HY-LM902-DC
HY-LM903-DC
HY-LM904-AC
HY-LM904-DC
HY-LM907-DC
HY-LM908-DC
HY-M902
HY-M903
HY-M904
HY-M907
HY-M908
HY-M908L
HY-M908R
HY-M909
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Plunger Shape Type Roller Lever Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Angle T.T
(deg)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
R.F
(N)
O.T
(°)
M.D
(°)
M.D
(mm)
OP Operation indicator

614,678 VND

1 Piece(s) 11 Day(s) Plunger TypeRoller plunger-282--108.6418--1.044.0±1.0Neon lamp

614,678 VND

1 Piece(s) 11 Day(s) Plunger TypeRoller plunger-282--108.6418--1.044.0±1.0LED

629,217 VND

1 Piece(s) 11 Day(s) Plunger TypeBall plunger-282--118.8418--1.053.5±1.0LED

657,142 VND

1 Piece(s) 11 Day(s) Roller lever type-Variable roller lever14-15±580±5-412.1-12--Neon lamp

657,142 VND

1 Piece(s) 11 Day(s) Roller lever type-Variable roller lever14-15±580±5-412.1-12--LED

636,794 VND

1 Piece(s) 11 Day(s) Rod type--1.5-15±580±5-412.1-12--LED

657,142 VND

1 Piece(s) 11 Day(s) Roller lever type--14-15±580±5-412.1-12--LED

579,795 VND

1 Piece(s) 4 Day(s) Plunger TypeRoller plunger-282--108.6418--1.044.0±1.0None

573,980 VND

1 Piece(s) 11 Day(s) Plunger TypeBall plunger-282--118.8418--1.053.5±1.0None

559,964 VND

1 Piece(s) 4 Day(s) Roller lever type-Variable roller lever14-15±580±5-412.1-12--None

564,115 VND

1 Piece(s) 11 Day(s) Rod type--1.5-15±580±5-412.1-12--None

572,839 VND

1 Piece(s) 11 Day(s) Roller lever type--14-15±580±5-412.1-12--None

657,142 VND

1 Piece(s) 16 Day(s) Roller lever type-Fork Lever Lock11.8-50±590±5-43-12---None

545,982 VND

1 Piece(s) 11 Day(s) Roller lever type--14-15±540141.1412.1-12--None

549,580 VND

1 Piece(s) 4 Day(s) Etc--1.520.0±10.0--196.141-----None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Standard Environment Heat resistance / Oil resistance / Dustproof Operating Temperature Range(°C) -10::80
Protection Structure IP67 Contact Type 2-circuit double end Contact Material Silver alloy
Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 120 Main Body External Dimension, Width W(mm) 40
Withstand Voltage 2,000 V a.c. 50/60 Hz for 1 min Insulation resistance(㏁) 100 or more Contact Resistance(㏁) 25 or less
Rated Voltage 250 V a.c., 30 V d.c. Actuator Strength O.F x 5, for 1 min in the action direction Vibration Double amplitude 1.5 mm, frequency 10 to 55 Hz, continuous 2 hours
Impact(㎨) 1,000 (Endurance), 300 (Malfunction) Allowable Operation Speed(㎧) 0.1 ~ 1 Electrical life 300,000 times or more (open-close frequency 20 times/min or less)
Operating Ambient Humidity(% R.H.) 45 ~ 95 Rated Current 6 A 250 V a.c. Weight(g) 350
Contact Point Structure M4 screw tightening terminal, 2-circuit double end (1a1b)