(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SCA2-OO-63B-400 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder I.D: D (Ø) | Stroke: L (mm) | Stroke tolerance (mm) | Allowable Absorbed Energy (J) | Maximum Stroke (mm) | Exterior Dimensions EE | Exterior Dimensions F | Exterior Dimensions G | Exterior Dimensions J | Exterior Dimensions K | Exterior Dimensions KK | Exterior Dimensions L | Exterior Dimensions LL | Exterior Dimensions MM | Exterior Dimensions MN | Exterior Dimensions MO | Exterior Dimensions N | Exterior Dimensions Q | Exterior Dimensions SD | Exterior Dimensions T | Exterior Dimensions V | Exterior Dimensions WF | Exterior Dimensions X | Connecting Point | Cylinder weight (kg) | Exterior Dimensions A | Exterior Dimensions B | Exterior Dimensions C | Exterior Dimensions D | Exterior Dimensions DA | Exterior Dimensions DB | Exterior Dimensions DC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,211,527 VND | 1 Piece(s) | 5 Day(s) | 63mm | 400 | +1.4~0 | 15.8 | 600 | Rc3/8 | 0 | 30 | 38 | 80 | M18x1.5 | 47.5~50.5 | 105 | 20 | 8 | 17 | 3 | 15 | 59 | 11 | 21 | 35 | 171 | Rc3/8 | 1.60 | 28 | 27 | 26 | 22 | M8 | 12 | 4 |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Operating Temperature(°C) | -10::60 | Operating Pressure(MPa) | 0.05MPa::1.0MPa | Cushion | Air cushion (both sides) |
Refueling | Not required (use Turbine oil type 1 ISO VG32 when refueling) | Operating fluid | Compressed Air | Proof pressure(Mpa) | 1.6 |
Operating piston speed(mm/s) | 50~1000 | Minimum Stroke(mm) | 1 | Classification | No switch |
Option | Cushion Needle Location R (Standard) |
Please check the type/dimensions/specifications of the part SCA2-OO-63B-400 in the Cellex Cylinder Double Acting /Single Rod with Switch (SCA2 Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCA2-OO-63B-400 trong chuỗi Cellex Cylinder Double Acting /Single Rod with Switch (SCA2 Series).
Part Number |
---|
SCA2-OO-100B-25 |
SCA2-OO-100B-250 |
SCA2-OO-100B-400 |
SCA2-OO-63B-50 |
SCA2-OO-63B-500 |
SCA2-OO-80B-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder I.D: D (Ø) | Stroke: L (mm) | Stroke tolerance (mm) | Allowable Absorbed Energy (J) | Maximum Stroke (mm) | Exterior Dimensions EE | Exterior Dimensions F | Exterior Dimensions G | Exterior Dimensions J | Exterior Dimensions K | Exterior Dimensions KK | Exterior Dimensions L | Exterior Dimensions LL | Exterior Dimensions MM | Exterior Dimensions MN | Exterior Dimensions MO | Exterior Dimensions N | Exterior Dimensions Q | Exterior Dimensions SD | Exterior Dimensions T | Exterior Dimensions V | Exterior Dimensions WF | Exterior Dimensions X | Connecting Point | Cylinder weight (kg) | Exterior Dimensions A | Exterior Dimensions B | Exterior Dimensions C | Exterior Dimensions D | Exterior Dimensions DA | Exterior Dimensions DB | Exterior Dimensions DC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,605,860 VND | 1 Piece(s) | 5 Day(s) | 100mm | 25 | +1.0~0 | 49.8 | 800 | Rc1/2 | 0 | 36 | 51 | 118 | M26x1.5 | 66~69 | 128 | 30 | 13 | 27 | 4 | 18 | 90 | 16 | 32 | 53 | 230 | Rc1/2 | 4.20 | 45 | 41 | 43 | 28 | M12 | 16 | 5 | ||
4,512,685 VND | 1 Piece(s) | Available | 5 Day(s) | 100mm | 250 | +1.0~0 | 49.8 | 800 | Rc1/2 | 0 | 36 | 51 | 118 | M26x1.5 | 66~69 | 128 | 30 | 13 | 27 | 4 | 18 | 90 | 16 | 32 | 53 | 230 | Rc1/2 | 4.20 | 45 | 41 | 43 | 28 | M12 | 16 | 5 | |
5,193,887 VND | 1 Piece(s) | 5 Day(s) | 100mm | 400 | +1.4~0 | 49.8 | 800 | Rc1/2 | 0 | 36 | 51 | 118 | M26x1.5 | 66~69 | 128 | 30 | 13 | 27 | 4 | 18 | 90 | 16 | 32 | 53 | 230 | Rc1/2 | 4.20 | 45 | 41 | 43 | 28 | M12 | 16 | 5 | ||
2,248,297 VND | 1 Piece(s) | 5 Day(s) | 63mm | 50 | +1.0~0 | 15.8 | 600 | Rc3/8 | 0 | 30 | 38 | 80 | M18x1.5 | 47.5~50.5 | 105 | 20 | 8 | 17 | 3 | 15 | 59 | 11 | 21 | 35 | 171 | Rc3/8 | 1.60 | 28 | 27 | 26 | 22 | M8 | 12 | 4 | ||
3,489,217 VND | 1 Piece(s) | 5 Day(s) | 63mm | 500 | +1.4~0 | 15.8 | 600 | Rc3/8 | 0 | 30 | 38 | 80 | M18x1.5 | 47.5~50.5 | 105 | 20 | 8 | 17 | 3 | 15 | 59 | 11 | 21 | 35 | 171 | Rc3/8 | 1.60 | 28 | 27 | 26 | 22 | M8 | 12 | 4 | ||
3,006,856 VND | 1 Piece(s) | 5 Day(s) | 80mm | 100 | +1.0~0 | 27.9 | 700 | Rc1/2 | 0 | 34 | 43 | 98 | M22x1.5 | 56~59 | 116 | 25 | 11 | 22 | 3.5 | 17 | 74 | 13 | 23.5 | 48 | 203.5 | Rc1/2 | 2.60 | 36 | 32 | 34 | 26 | M12 | 16 | 5 |