(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Cellex Cylinder Double Acting /Single Rod with Switch (SCA2 Series) (Part Number)

Cellex Cylinder Double Acting /Single Rod with Switch (SCA2 Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,677,615VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
SCA2-OO-63B-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder I.D: D
(Ø)
Stroke: L
(mm)
Stroke tolerance
(mm)
Allowable Absorbed Energy
(J)
Maximum Stroke
(mm)
Exterior Dimensions EE Exterior Dimensions F Exterior Dimensions G Exterior Dimensions J Exterior Dimensions K Exterior Dimensions KK Exterior Dimensions L Exterior Dimensions LL Exterior Dimensions MM Exterior Dimensions MN Exterior Dimensions MO Exterior Dimensions N Exterior Dimensions Q Exterior Dimensions SD Exterior Dimensions T Exterior Dimensions V Exterior Dimensions WF Exterior Dimensions X Connecting Point Cylinder weight
(kg)
Exterior Dimensions A Exterior Dimensions B Exterior Dimensions C Exterior Dimensions D Exterior Dimensions DA Exterior Dimensions DB Exterior Dimensions DC

2,517,309 VND

1 Piece(s) 5 Day(s) 63mm125+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Operating Temperature(°C) -10::60 Operating Pressure(MPa) 0.05MPa::1.0MPa Cushion Air cushion (both sides)
Refueling Not required (use Turbine oil type 1 ISO VG32 when refueling) Operating fluid Compressed Air Proof pressure(Mpa) 1.6
Operating piston speed(mm/s) 50~1000 Minimum Stroke(mm) 1 Classification No switch
Option Cushion Needle Location R (Standard)

Please check the type/dimensions/specifications of the part SCA2-OO-63B-125 in the Cellex Cylinder Double Acting /Single Rod with Switch (SCA2 Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCA2-OO-63B-125 trong chuỗi Cellex Cylinder Double Acting /Single Rod with Switch (SCA2 Series).

Products like this...

Part Number
SCA2-OO-100B-25
SCA2-OO-100B-250
SCA2-OO-100B-400
SCA2-OO-63B-150
SCA2-OO-63B-175
SCA2-OO-63B-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder I.D: D
(Ø)
Stroke: L
(mm)
Stroke tolerance
(mm)
Allowable Absorbed Energy
(J)
Maximum Stroke
(mm)
Exterior Dimensions EE Exterior Dimensions F Exterior Dimensions G Exterior Dimensions J Exterior Dimensions K Exterior Dimensions KK Exterior Dimensions L Exterior Dimensions LL Exterior Dimensions MM Exterior Dimensions MN Exterior Dimensions MO Exterior Dimensions N Exterior Dimensions Q Exterior Dimensions SD Exterior Dimensions T Exterior Dimensions V Exterior Dimensions WF Exterior Dimensions X Connecting Point Cylinder weight
(kg)
Exterior Dimensions A Exterior Dimensions B Exterior Dimensions C Exterior Dimensions D Exterior Dimensions DA Exterior Dimensions DB Exterior Dimensions DC

3,605,860 VND

1 Piece(s) 5 Day(s) 100mm25+1.0~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

4,512,685 VND

1 Piece(s)Available 5 Day(s) 100mm250+1.0~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

5,193,887 VND

1 Piece(s) 5 Day(s) 100mm400+1.4~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

2,517,309 VND

1 Piece(s) 5 Day(s) 63mm150+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

2,660,490 VND

1 Piece(s) 5 Day(s) 63mm175+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

2,660,490 VND

1 Piece(s)Available 4 Day(s) 63mm200+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124