(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Cellex Cylinder Double Acting /Single Rod with Switch (SCA2 Series)

Cellex Cylinder Double Acting /Single Rod with Switch (SCA2 Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,677,615VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
SCA2-OO-40B-25
SCA2-OO-40B-50
SCA2-OO-40B-75
SCA2-OO-40B-100
SCA2-OO-40B-125
SCA2-OO-40B-150
SCA2-OO-40B-175
SCA2-OO-40B-200
SCA2-OO-40B-250
SCA2-OO-40B-300
SCA2-OO-40B-400
SCA2-OO-40B-500
SCA2-OO-50B-25
SCA2-OO-50B-50
SCA2-OO-50B-75
SCA2-OO-50B-125
SCA2-OO-50B-150
SCA2-OO-50B-175
SCA2-OO-50B-200
SCA2-OO-50B-250
SCA2-OO-50B-300
SCA2-OO-50B-400
SCA2-OO-50B-500
SCA2-OO-63B-25
SCA2-OO-63B-50
SCA2-OO-63B-125
SCA2-OO-63B-150
SCA2-OO-63B-175
SCA2-OO-63B-200
SCA2-OO-63B-250
SCA2-OO-63B-300
SCA2-OO-63B-400
SCA2-OO-63B-500
SCA2-OO-80B-25
SCA2-OO-80B-50
SCA2-OO-80B-75
SCA2-OO-80B-100
SCA2-OO-80B-150
SCA2-OO-80B-175
SCA2-OO-80B-200
SCA2-OO-80B-300
SCA2-OO-80B-400
SCA2-OO-80B-500
SCA2-OO-100B-25
SCA2-OO-100B-50
SCA2-OO-100B-125
SCA2-OO-100B-175
SCA2-OO-100B-200
SCA2-OO-100B-250
SCA2-OO-100B-400
SCA2-OO-100B-500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder I.D: D
(Ø)
Stroke: L
(mm)
Stroke tolerance
(mm)
Allowable Absorbed Energy
(J)
Maximum Stroke
(mm)
Exterior Dimensions EE Exterior Dimensions F Exterior Dimensions G Exterior Dimensions J Exterior Dimensions K Exterior Dimensions KK Exterior Dimensions L Exterior Dimensions LL Exterior Dimensions MM Exterior Dimensions MN Exterior Dimensions MO Exterior Dimensions N Exterior Dimensions Q Exterior Dimensions SD Exterior Dimensions T Exterior Dimensions V Exterior Dimensions WF Exterior Dimensions X Connecting Point Cylinder weight
(kg)
Exterior Dimensions A Exterior Dimensions B Exterior Dimensions C Exterior Dimensions D Exterior Dimensions DA Exterior Dimensions DB Exterior Dimensions DC

1,677,615 VND

1 Piece(s) 5 Day(s) 40mm25+1.0~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

1,677,615 VND

1 Piece(s) 5 Day(s) 40mm50+1.0~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

1,734,020 VND

1 Piece(s) 5 Day(s) 40mm75+1.0~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

1,790,426 VND

1 Piece(s) 4 Day(s) 40mm100+1.0~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

1,903,238 VND

1 Piece(s) 5 Day(s) 40mm125+1.0~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

1,903,238 VND

1 Piece(s) 5 Day(s) 40mm150+1.0~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

2,016,046 VND

1 Piece(s) 5 Day(s) 40mm175+1.0~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

2,016,046 VND

1 Piece(s) 5 Day(s) 40mm200+1.0~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

2,128,856 VND

1 Piece(s) Available 5 Day(s) 40mm250+1.0~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

2,241,668 VND

1 Piece(s) 5 Day(s) 40mm300+1.0~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

2,228,738 VND

1 Piece(s) 5 Day(s) 40mm400+1.4~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

2,692,911 VND

1 Piece(s) 5 Day(s) 40mm500+1.4~04.29600Rc1/47.5263157M14x1.538~39.5931681421340.5818.533.5150.5Rc1/40.8322222018M8124

1,882,604 VND

1 Piece(s) 5 Day(s) 50mm25+1.0~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

1,882,604 VND

1 Piece(s) 5 Day(s) 50mm50+1.0~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

1,943,349 VND

1 Piece(s) 5 Day(s) 50mm75+1.0~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

2,121,243 VND

1 Piece(s) 5 Day(s) 50mm125+1.0~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

2,121,243 VND

1 Piece(s) 5 Day(s) 50mm150+1.0~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

2,242,731 VND

1 Piece(s) 5 Day(s) 50mm175+1.0~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

2,242,731 VND

1 Piece(s) Available 5 Day(s) 50mm200+1.0~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

2,359,881 VND

1 Piece(s) 5 Day(s) 50mm250+1.0~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

2,477,031 VND

1 Piece(s) 5 Day(s) 50mm300+1.0~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

2,720,009 VND

1 Piece(s) 5 Day(s) 50mm400+1.4~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

2,954,308 VND

1 Piece(s) 4 Day(s) 50mm500+1.4~08.37600Rc3/80283866M18x1.541~43.5101208172.514481120.537168.5Rc3/81.2028272620M8124

2,248,297 VND

1 Piece(s) 5 Day(s) 63mm25+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

2,248,297 VND

1 Piece(s) 5 Day(s) 63mm50+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

2,517,309 VND

1 Piece(s) 5 Day(s) 63mm125+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

2,517,309 VND

1 Piece(s) 5 Day(s) 63mm150+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

2,660,490 VND

1 Piece(s) 5 Day(s) 63mm175+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

2,660,490 VND

1 Piece(s) Available 4 Day(s) 63mm200+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

2,794,997 VND

1 Piece(s) 5 Day(s) 63mm250+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

2,938,180 VND

1 Piece(s) 5 Day(s) 63mm300+1.0~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

3,211,527 VND

1 Piece(s) 5 Day(s) 63mm400+1.4~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

3,489,217 VND

1 Piece(s) 5 Day(s) 63mm500+1.4~015.8600Rc3/80303880M18x1.547.5~50.51052081731559112135171Rc3/81.6028272622M8124

2,828,962 VND

1 Piece(s) 5 Day(s) 80mm25+1.0~027.9700Rc1/20344398M22x1.556~591162511223.517741323.548203.5Rc1/22.6036323426M12165

2,828,962 VND

1 Piece(s) 4 Day(s) 80mm50+1.0~027.9700Rc1/20344398M22x1.556~591162511223.517741323.548203.5Rc1/22.6036323426M12165

2,915,739 VND

1 Piece(s) 5 Day(s) 80mm75+1.0~027.9700Rc1/20344398M22x1.556~591162511223.517741323.548203.5Rc1/22.6036323426M12165

3,006,856 VND

1 Piece(s) 5 Day(s) 80mm100+1.0~027.9700Rc1/20344398M22x1.556~591162511223.517741323.548203.5Rc1/22.6036323426M12165

3,184,749 VND

1 Piece(s) 5 Day(s) 80mm150+1.0~027.9700Rc1/20344398M22x1.556~591162511223.517741323.548203.5Rc1/22.6036323426M12165

3,358,304 VND

1 Piece(s) Available 5 Day(s) 80mm175+1.0~027.9700Rc1/20344398M22x1.556~591162511223.517741323.548203.5Rc1/22.6036323426M12165

3,358,304 VND

1 Piece(s) 5 Day(s) 80mm200+1.0~027.9700Rc1/20344398M22x1.556~591162511223.517741323.548203.5Rc1/22.6036323426M12165

3,709,752 VND

1 Piece(s) 5 Day(s) 80mm300+1.0~027.9700Rc1/20344398M22x1.556~591162511223.517741323.548203.5Rc1/22.6036323426M12165

4,065,541 VND

1 Piece(s) 5 Day(s) 80mm400+1.4~027.9700Rc1/20344398M22x1.556~591162511223.517741323.548203.5Rc1/22.6036323426M12165

4,412,651 VND

1 Piece(s) 5 Day(s) 80mm500+1.4~027.9700Rc1/20344398M22x1.556~591162511223.517741323.548203.5Rc1/22.6036323426M12165

3,605,860 VND

1 Piece(s) 5 Day(s) 100mm25+1.0~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

3,605,860 VND

1 Piece(s) 5 Day(s) 100mm50+1.0~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

3,572,122 VND

1 Piece(s) 5 Day(s) 100mm125+1.0~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

4,287,064 VND

1 Piece(s) 5 Day(s) 100mm175+1.0~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

4,287,064 VND

1 Piece(s) 5 Day(s) 100mm200+1.0~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

4,512,685 VND

1 Piece(s) Available 5 Day(s) 100mm250+1.0~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

5,193,887 VND

1 Piece(s) 5 Day(s) 100mm400+1.4~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

5,645,132 VND

1 Piece(s) 5 Day(s) 100mm500+1.4~049.8800Rc1/203651118M26x1.566~6912830132741890163253230Rc1/24.2045414328M12165

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Operating Temperature(°C) -10::60 Operating Pressure(MPa) 0.05MPa::1.0MPa Cushion Air cushion (both sides)
Refueling Not required (use Turbine oil type 1 ISO VG32 when refueling) Operating fluid Compressed Air Proof pressure(Mpa) 1.6
Operating piston speed(mm/s) 50~1000 Minimum Stroke(mm) 1 Classification No switch
Option Cushion Needle Location R (Standard)