(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CMK2-OO-32-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder I.D: D (Ø) | Stroke: L (mm) | Stroke tolerance (mm) | Allowable Absorbed Energy (J) | Exterior Dimensions F | Exterior Dimensions HA | Exterior Dimensions K | Exterior Dimensions KK | Exterior Dimensions LL | Exterior Dimensions MB | Exterior Dimensions MM | Exterior Dimensions MN | Exterior Dimensions MO | Exterior Dimensions T | Exterior Outside dimensions | Exterior Dimensions V | Exterior Dimensions WF | Exterior Dimensions X | Exterior Dimensions XF | Cylinder weight (kg) | Exterior Dimensions A | Exterior Dimensions B | Exterior Dimensions C | Exterior Dimensions D |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,398,030 VND | 1 Piece(s) | 5 Day(s) | 32mm | 100 | +2.0~0 | 0.179 | 36 | 35 | 14 | M10x1.25 | 69 | M26x1.5 | 12 | 10 | 5 | 6 | 34 | 16 | 23 | 131 | 46 | 0.30 | 23 | 17 | 20 | 33.6 |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Operating Temperature(°C) | -10::60 | Operating Pressure(MPa) | 0.1MPa::1.0MPa | Cushion | Rubber cushion |
Refueling | Not required (use Turbine oil type 1 ISO VG32 when refueling) | Maximum Stroke(mm) | 750 | Operating fluid | Compressed Air |
Proof pressure(Mpa) | 1.6 | Connecting Point | Rc1/8 | Operating piston speed(mm/s) | 50~500 |
Minimum Stroke(mm) | 15 | Classification | No switch |
Please check the type/dimensions/specifications of the part CMK2-OO-32-100 in the Air Tight Cylinder Double Acting, Single Rod Type (CMK2 Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CMK2-OO-32-100 trong chuỗi Air Tight Cylinder Double Acting, Single Rod Type (CMK2 Series).
Part Number |
---|
CMK2-OO-20-200 |
CMK2-OO-20-25 |
CMK2-OO-20-250 |
CMK2-OO-32-150 |
CMK2-OO-32-200 |
CMK2-OO-32-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder I.D: D (Ø) | Stroke: L (mm) | Stroke tolerance (mm) | Allowable Absorbed Energy (J) | Exterior Dimensions F | Exterior Dimensions HA | Exterior Dimensions K | Exterior Dimensions KK | Exterior Dimensions LL | Exterior Dimensions MB | Exterior Dimensions MM | Exterior Dimensions MN | Exterior Dimensions MO | Exterior Dimensions T | Exterior Outside dimensions | Exterior Dimensions V | Exterior Dimensions WF | Exterior Dimensions X | Exterior Dimensions XF | Cylinder weight (kg) | Exterior Dimensions A | Exterior Dimensions B | Exterior Dimensions C | Exterior Dimensions D |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,358,978 VND | 1 Piece(s) | 5 Day(s) | 20mm | 200 | +2.4~0 | 0.089 | 28 | 26 | 12 | M8x1.0 | 66 | M18x1.5 | 10 | 8 | 5 | 5 | 24 | 14 | 24 | 124 | 44 | 0.17 | 20 | 13 | 18 | 21.4 | ||
1,142,036 VND | 1 Piece(s) | 5 Day(s) | 20mm | 25 | +2.0~0 | 0.089 | 28 | 26 | 12 | M8x1.0 | 66 | M18x1.5 | 10 | 8 | 5 | 5 | 24 | 14 | 24 | 124 | 44 | 0.17 | 20 | 13 | 18 | 21.4 | ||
1,445,756 VND | 1 Piece(s) | 5 Day(s) | 20mm | 250 | +2.4~0 | 0.089 | 28 | 26 | 12 | M8x1.0 | 66 | M18x1.5 | 10 | 8 | 5 | 5 | 24 | 14 | 24 | 124 | 44 | 0.17 | 20 | 13 | 18 | 21.4 | ||
1,484,808 VND | 1 Piece(s) | Available | 5 Day(s) | 32mm | 150 | +2.0~0 | 0.179 | 36 | 35 | 14 | M10x1.25 | 69 | M26x1.5 | 12 | 10 | 5 | 6 | 34 | 16 | 23 | 131 | 46 | 0.30 | 23 | 17 | 20 | 33.6 | |
1,575,923 VND | 1 Piece(s) | 5 Day(s) | 32mm | 200 | +2.4~0 | 0.179 | 36 | 35 | 14 | M10x1.25 | 69 | M26x1.5 | 12 | 10 | 5 | 6 | 34 | 16 | 23 | 131 | 46 | 0.30 | 23 | 17 | 20 | 33.6 | ||
1,315,591 VND | 1 Piece(s) | 5 Day(s) | 32mm | 25 | +2.0~0 | 0.179 | 36 | 35 | 14 | M10x1.25 | 69 | M26x1.5 | 12 | 10 | 5 | 6 | 34 | 16 | 23 | 131 | 46 | 0.30 | 23 | 17 | 20 | 33.6 |