(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Tight Cylinder Double Acting, Single Rod Type (CMK2 Series) (Part Number)

Air Tight Cylinder Double Acting, Single Rod Type (CMK2 Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,142,036VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
CMK2-OO-32-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder I.D: D
(Ø)
Stroke: L
(mm)
Stroke tolerance
(mm)
Allowable Absorbed Energy
(J)
Exterior Dimensions F Exterior Dimensions HA Exterior Dimensions K Exterior Dimensions KK Exterior Dimensions LL Exterior Dimensions MB Exterior Dimensions MM Exterior Dimensions MN Exterior Dimensions MO Exterior Dimensions T Exterior Outside dimensions Exterior Dimensions V Exterior Dimensions WF Exterior Dimensions X Exterior Dimensions XF Cylinder weight
(kg)
Exterior Dimensions A Exterior Dimensions B Exterior Dimensions C Exterior Dimensions D

1,484,808 VND

1 Piece(s) Available 5 Day(s) 32mm150+2.0~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Operating Temperature(°C) -10::60 Operating Pressure(MPa) 0.1MPa::1.0MPa Cushion Rubber cushion
Refueling Not required (use Turbine oil type 1 ISO VG32 when refueling) Maximum Stroke(mm) 750 Operating fluid Compressed Air
Proof pressure(Mpa) 1.6 Connecting Point Rc1/8 Operating piston speed(mm/s) 50~500
Minimum Stroke(mm) 15 Classification No switch

Please check the type/dimensions/specifications of the part CMK2-OO-32-150 in the Air Tight Cylinder Double Acting, Single Rod Type (CMK2 Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CMK2-OO-32-150 trong chuỗi Air Tight Cylinder Double Acting, Single Rod Type (CMK2 Series).

Products like this...

Part Number
CMK2-OO-20-200
CMK2-OO-20-25
CMK2-OO-20-250
CMK2-OO-32-200
CMK2-OO-32-25
CMK2-OO-32-250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder I.D: D
(Ø)
Stroke: L
(mm)
Stroke tolerance
(mm)
Allowable Absorbed Energy
(J)
Exterior Dimensions F Exterior Dimensions HA Exterior Dimensions K Exterior Dimensions KK Exterior Dimensions LL Exterior Dimensions MB Exterior Dimensions MM Exterior Dimensions MN Exterior Dimensions MO Exterior Dimensions T Exterior Outside dimensions Exterior Dimensions V Exterior Dimensions WF Exterior Dimensions X Exterior Dimensions XF Cylinder weight
(kg)
Exterior Dimensions A Exterior Dimensions B Exterior Dimensions C Exterior Dimensions D

1,358,978 VND

1 Piece(s) 5 Day(s) 20mm200+2.4~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,142,036 VND

1 Piece(s) 5 Day(s) 20mm25+2.0~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,445,756 VND

1 Piece(s) 5 Day(s) 20mm250+2.4~00.089282612M8x1.066M18x1.510855241424124440.1720131821.4

1,575,923 VND

1 Piece(s) 5 Day(s) 32mm200+2.4~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

1,315,591 VND

1 Piece(s) 5 Day(s) 32mm25+2.0~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6

1,658,363 VND

1 Piece(s) 5 Day(s) 32mm250+2.4~00.179363514M10x1.2569M26x1.5121056341623131460.3023172033.6