(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CAC3 Clamp Cylinder (Part Number)

CAC3 Clamp Cylinder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,363,846VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
CAC3-B-50-125-Y-KR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Stroke S
(mm)
Operating piston speed
(mm/s)
Allowable Energy
(J)
Stroke = product weight per 0 mm
(kg)
A
(mm)
(B)
(mm)
C
(mm)
(D)
(mm)
E
(mm)
Crevice Width
(mm)
Tube Inner Diameter
(Ø)

3,602,485 VND

1 Piece(s) 5 Day(s) 5012550~4006.410.86606830306016.519.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operation Method Straight Advancing Stroke Support Type Clevis Max. Pressure(MPa) 1
Rod Tip Shape Clevis Shape Rod Motion Double Acting Piece Rod Operating Temperature Range(°C) 5::60
Connecting Port Type Rc Switch Specifications Compressed air Minimum Working Pressure(MPa) 0.1
Warranty pressure resistant(MPa) 1.6 Connection Caliber Rc1/4 Cushion Air cushion (with both sides cushion)
Effective cushion length(mm) 13.5 Refueling Not required (use Turbine oil ISO VG32 when refueling,) Support Type Double thread clevis
Accessories Double knuckle cast iron Stroke = product weight per 100 mm(kg) 0.39 Weight of attached parts(kg) 0.37

Please check the type/dimensions/specifications of the part CAC3-B-50-125-Y-KR in the CAC3 Clamp Cylinder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAC3-B-50-125-Y-KR trong chuỗi CAC3 Clamp Cylinder.

Products like this...

Part Number
CAC3-A-50-50-Y-KR
CAC3-A-50-75-Y-KR
CAC3-A-63-100-Y-KR
CAC3-B-50-50-Y-KR
CAC3-B-50-75-Y-KR
CAC3-B-63-100-Y-KR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Dia.
(Ø)
Stroke S
(mm)
Operating piston speed
(mm/s)
Allowable Energy
(J)
Stroke = product weight per 0 mm
(kg)
A
(mm)
(B)
(mm)
C
(mm)
(D)
(mm)
E
(mm)
Crevice Width
(mm)
Tube Inner Diameter
(Ø)

3,363,846 VND

1 Piece(s) 5 Day(s) 505050~4006.410.86606830306016.516.5

3,446,283 VND

1 Piece(s) 5 Day(s) 507550~4006.410.86606830306016.516.5

3,771,701 VND

1 Piece(s) 5 Day(s) 6310050~30011.371.12707235367019.516.5

3,363,846 VND

1 Piece(s) 5 Day(s) 505050~4006.410.86606830306016.519.5

3,446,283 VND

1 Piece(s) 5 Day(s) 507550~4006.410.86606830306016.519.5

3,771,701 VND

1 Piece(s) 5 Day(s) 6310050~30011.371.12707235367019.519.5