(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CAC3-A-50-75-Y-KR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke S (mm) | Operating piston speed (mm/s) | Allowable Energy (J) | Stroke = product weight per 0 mm (kg) | A (mm) | (B) (mm) | C (mm) | (D) (mm) | E (mm) | Crevice Width (mm) | Tube Inner Diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,446,283 VND | 1 Piece(s) | 5 Day(s) | 50 | 75 | 50~400 | 6.41 | 0.86 | 60 | 68 | 30 | 30 | 60 | 16.5 | 16.5 |
Loading...Tải…
Operation Method | Straight Advancing Stroke | Support Type | Clevis | Max. Pressure(MPa) | 1 |
---|---|---|---|---|---|
Rod Tip Shape | Clevis Shape | Rod Motion | Double Acting Piece Rod | Operating Temperature Range(°C) | 5::60 |
Connecting Port Type | Rc | Switch Specifications | Compressed air | Minimum Working Pressure(MPa) | 0.1 |
Warranty pressure resistant(MPa) | 1.6 | Connection Caliber | Rc1/4 | Cushion | Air cushion (with both sides cushion) |
Effective cushion length(mm) | 13.5 | Refueling | Not required (use Turbine oil ISO VG32 when refueling,) | Support Type | Double thread clevis |
Accessories | Double knuckle cast iron | Stroke = product weight per 100 mm(kg) | 0.39 | Weight of attached parts(kg) | 0.37 |
Please check the type/dimensions/specifications of the part CAC3-A-50-75-Y-KR in the CAC3 Clamp Cylinder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAC3-A-50-75-Y-KR trong chuỗi CAC3 Clamp Cylinder.
Part Number |
---|
CAC3-A-50-125-Y-KR |
CAC3-A-50-150-Y-KR |
CAC3-A-50-50-Y-KR |
CAC3-A-63-100-Y-KR |
CAC3-A-63-125-Y-KR |
CAC3-A-63-150-Y-KR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Dia. (Ø) | Stroke S (mm) | Operating piston speed (mm/s) | Allowable Energy (J) | Stroke = product weight per 0 mm (kg) | A (mm) | (B) (mm) | C (mm) | (D) (mm) | E (mm) | Crevice Width (mm) | Tube Inner Diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,602,485 VND | 1 Piece(s) | 5 Day(s) | 50 | 125 | 50~400 | 6.41 | 0.86 | 60 | 68 | 30 | 30 | 60 | 16.5 | 16.5 | ||
3,676,245 VND | 1 Piece(s) | 5 Day(s) | 50 | 150 | 50~400 | 6.41 | 0.86 | 60 | 68 | 30 | 30 | 60 | 16.5 | 16.5 | ||
3,363,846 VND | 1 Piece(s) | 5 Day(s) | 50 | 50 | 50~400 | 6.41 | 0.86 | 60 | 68 | 30 | 30 | 60 | 16.5 | 16.5 | ||
3,771,701 VND | 1 Piece(s) | 5 Day(s) | 63 | 100 | 50~300 | 11.37 | 1.12 | 70 | 72 | 35 | 36 | 70 | 19.5 | 16.5 | ||
3,849,798 VND | 1 Piece(s) | 5 Day(s) | 63 | 125 | 50~300 | 11.37 | 1.12 | 70 | 72 | 35 | 36 | 70 | 19.5 | 16.5 | ||
3,927,900 VND | 1 Piece(s) | 5 Day(s) | 63 | 150 | 50~300 | 11.37 | 1.12 | 70 | 72 | 35 | 36 | 70 | 19.5 | 16.5 |