(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Direct Acting Multilex 2 Port Solenoid Valve (AV41 Series)

Direct Acting Multilex 2 Port Solenoid Valve (AV41 Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,112,505VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Feature]
· Abundant fluid control variations and free mounting orientation
· Wide operating pressure range, excellent waterproof

Part Number
AV41-03-5-AC110V-KR
AV41-03-5-AC220V-KR
AV41-03-5-DC24V-KR
AV41-03-7-AC110V-KR
AV41-03-7-AC220V-KR
AV41-03-7-DC24V-KR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOrifice Dia.
(Ø)
Voltage Maximum Operating Pressure Difference Air
(MPa)
Water/kerosene
(MPa)
Oil (50 mm2/S)
(MPa)
When maintaining the rated current
(VA)
At start-up
(VA)
Power consumption AC (50/60 Hz)
(W)
DC
(W)
Cv value Effective cross-sectional area
(mm2)

1,321,003 VND

1 Piece(s) 5 Day(s) 4AC110V10.70.560Hz : 1560Hz : 2460Hz : 5.7-0.5410.5

1,112,505 VND

1 Piece(s) 5 Day(s) 4AC220V10.70.560Hz : 1560Hz : 2460Hz : 5.7-0.5410.5

1,464,679 VND

1 Piece(s) 5 Day(s) 4DC24V0.50.50.7---110.5410.5

1,308,481 VND

1 Piece(s) 5 Day(s) 7AC110V0.250.20.160Hz : 1560Hz : 2460Hz : 5.7-126.4

1,308,481 VND

1 Piece(s) 5 Day(s) 7AC220V0.250.20.160Hz : 1560Hz : 2460Hz : 5.7-126.4

1,464,679 VND

1 Piece(s) 5 Day(s) 7DC24V0.10.10.2---11126.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electronic Type Applicable Fluid Air / Water / Vacuum / Oil / Gas Operating Environment Standard
Switching Type General close Connection Type Rc(R) Plumbing Thread Nominal 3/8
Driving Type Direct Acting Type Body Material Brass/Bronze Application Single product
Pressure resistant (water pressure)(Mpa) 25 Operating fluid Kerosene Ambient Temperature(℃) -20~60
Heat resistant grade Type B coil Body material Brass/Bronze Usage Single product
Insulation Rank B Operating temperature range Min(℃) -10 Operating temperature range Max(℃) 60
Minimum range of the operation pressure difference(MPa) 0 Maximum range of the operation pressure difference(MPa) 5 (Maximum level of operation can vary depending on each type so please refer to the number of type and other specifications) Optional Coil Type Chromate Lead
Attachment posture Unrestricted Material Body Brass Seal NBR
Weight(kg) 0.45 Operating Environment Places where there is no corrosive gas or explosive gas Valve structure Direct Acting Poppet Type
Valve leakage(cm3/min(ANR)) Below 0.2 (provided, should follow JIS’ standard leakage rate)