(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pilot-Operated Multilex 2 Port Solenoid Valve (ABK11 Series)

Pilot-Operated Multilex 2 Port Solenoid Valve (ABK11 Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,013,252VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Abundant fluid control variations
· Free mounting orientation
· Can be used from low vacuum to high pressure
· Resistant to dust and contaminants.
· Dust and contaminant resistant diaphragm type structure.

Part Number
ABK11-15A-02C-AC110V-KR
ABK11-15A-02C-AC220V-KR
ABK11-15A-02C-DC24V-KR
ABK11-15A-02G-AC110V-KR
ABK11-15A-02G-AC220V-KR
ABK11-15A-02G-DC24V-KR
ABK11-20A-02C-AC110V-KR
ABK11-20A-02C-AC220V-KR
ABK11-20A-02C-DC24V-KR
ABK11-20A-02G-AC110V-KR
ABK11-20A-02G-AC220V-KR
ABK11-20A-02G-DC24V-KR
ABK11-25A-02C-AC110V-KR
ABK11-25A-02C-AC220V-KR
ABK11-25A-02C-DC24V-KR
ABK11-25A-02G-AC110V-KR
ABK11-25A-02G-AC220V-KR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPlumbing Thread Nominal Orifice Dia.
(Ø)
Voltage Optional Coil Type Power consumption AC (50/60 Hz)
(W)
DC
(W)
Cv value Effective cross-sectional area
(mm2)
Weight
(kg)

2,013,252 VND

1 Piece(s) 5 Day(s) 1/216AC110VChromate Lead60Hz : 8.5-4.5880.9

2,013,252 VND

1 Piece(s) 4 Day(s) 1/216AC220VChromate Lead60Hz : 8.5-4.5880.9

2,178,129 VND

1 Piece(s) 5 Day(s) 1/216DC24VChromate Lead-144.5880.9

2,139,079 VND

1 Piece(s) 5 Day(s) 1/216AC110VDIN terminal box attachment (Pg 11)60Hz : 8.5-4.5880.9

2,139,079 VND

1 Piece(s) 5 Day(s) 1/216AC220VDIN terminal box attachment (Pg 11)60Hz : 8.5-4.5880.9

2,312,634 VND

1 Piece(s) 5 Day(s) 1/216DC24VDIN terminal box attachment (Pg 11)-144.5880.9

2,226,753 VND

1 Piece(s) 5 Day(s) 3/423AC110VChromate Lead60Hz : 8.5-8.61621

2,226,753 VND

1 Piece(s) 5 Day(s) 3/423AC220VChromate Lead60Hz : 8.5-8.61621

2,391,633 VND

1 Piece(s) 5 Day(s) 3/423DC24VChromate Lead-148.61621

2,356,921 VND

1 Piece(s) 5 Day(s) 3/423AC110VDIN terminal box attachment (Pg 11)60Hz : 8.5-8.61621

2,356,921 VND

1 Piece(s) 5 Day(s) 3/423AC220VDIN terminal box attachment (Pg 11)60Hz : 8.5-8.61621

2,521,798 VND

1 Piece(s) 5 Day(s) 3/423DC24VDIN terminal box attachment (Pg 11)-148.61621

2,538,408 VND

1 Piece(s) 5 Day(s) 128AC110VChromate Lead60Hz : 8.5-122311.4

2,610,709 VND

1 Piece(s) 5 Day(s) 128AC220VChromate Lead60Hz : 8.5-122311.4

2,707,625 VND

1 Piece(s) Available 5 Day(s) 128DC24VChromate Lead-14122311.4

2,668,575 VND

1 Piece(s) 5 Day(s) 128AC110VDIN terminal box attachment (Pg 11)60Hz : 8.5-122311.4

2,668,575 VND

1 Piece(s) 5 Day(s) 128AC220VDIN terminal box attachment (Pg 11)60Hz : 8.5-122311.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electronic Type Applicable Fluid Air / Water / Vacuum / Oil / Gas Operating Environment Standard
Switching Type General close Connection Type Rc(R) Driving Type Pilot Kick Type
Body Material Brass/Bronze Application Single product Pressure resistant (water pressure)(Mpa) 4
Operating fluid Kerosene Ambient Temperature(℃) -10~60 Heat resistant grade Type B coil
Body material Brass/Bronze Usage Single product Insulation Rank B
Operating temperature range Min(℃) -10 Operating temperature range Max(℃) 60 Minimum range of the operation pressure difference(MPa) 0
Maximum range of the operation pressure difference(MPa) 1 (Maximum level of operation can vary depending on each type so please refer to the number of type and other specifications) Attachment posture Unrestricted Maximum Operating Pressure Difference Air(MPa) 1
Water/kerosene(MPa) 1 Oil (50 mm2/S)(MPa) 0.6 When maintaining the rated current(VA) 60Hz : 21
At start-up(VA) 60Hz : 75 Material Body Bronze Seal NBR
Minimum Function Pressure Difference(Mpa) 0 Operating Environment Places where there is no corrosive gas or explosive gas Valve structure Pilot Kick Type Poppet Structure, Diaphragm Operation
Valve leakage(cm3/min(ANR)) 1 or less (when air pressure between 0.02-1.0 MPa)