(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
End-Fittings Accessories for Clamps, Cap GH-NC

End-Fittings Accessories for Clamps, Cap GH-NC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      121,782VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rubber cap for the metal heads of clamps. Made of Shore A70 NBR rubber. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. In addition to OEM production, they have offices in Europe and North America, earning praise from a large variety of customers.

 
Part Number
GH-NC-04
GH-NC-06
GH-NC-516
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Standard φD
(mm)
φA
(inch)

157,861 VND

1 Piece(s) 4 Day(s) or more Meter11-

143,933 VND

1 Piece(s) 4 Day(s) or more Meter15-

121,782 VND

1 Piece(s) 4 Day(s) or more Inch-5/16

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Clamp Accessories Details of Clamp Accessories Caps for accessories of tip brackets