(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross Roller Table (WRGU Type) (Part Number)

Cross Roller Table (WRGU Type)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,155,366VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Cross roller table (WRGU type)
· High-precision, high-durability type linear motion unit combining a precision-machined table and base with a cross roller guide.

 
Part Number
WRGU1025
WRGU1035
WRGU1045
WRGU1055
WRGU1065
WRGU1075
WRGU1085
WRGU2035
WRGU2050
WRGU2065
WRGU2080
WRGU2095
WRGU2110
WRGU2125
WRGU3055
WRGU3080
WRGU3105
WRGU3130
WRGU3155
WRGU3180
WRGU3205
WRGU4085
WRGU4125
WRGU4165
WRGU4205
WRGU4245
WRGU4285
WRGU6110
WRGU6160
WRGU6210
WRGU6260
WRGU6310
WRGU6360
WRGU6410
WRGU9210
WRGU9310
WRGU9410
WRGU9510
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Stroke
(mm)
Width W ±0.1
(mm)
Height M ±0.1
(mm)
Length L ±0.1
(mm)
B
(mm)
n x F
(mm)
G
(mm)
S
(mm)
n1 x F1
(mm)
D1
(mm)
G1
(mm)
T
(mm)
H
(mm)
f1
(mm)
g
(mm)
Basic rated load/dynamic
(C(kN))
Basic rated load/Fixed
(Co(kN))
Precision μm C Precision μm D d x D x h
(mm)
Width Allowable Tolerance Mass
(kg)
G2
(mm)
b1
(mm)
t1
(mm)
s1xℓ
(mm)
m1
(mm)
m2
(mm)
B2
(mm)
f2
(mm)
f3
(mm)
b2
(mm)
t2
(mm)

4,155,366 VND

1 Piece(s) 5 Day(s) 1230172510-12.5M21 x 104.17.5115.5183,50.460.61242.55 x 4.1 2.5-0.2 -0.40.082.5122.5M2 x 4M2M222----

4,810,372 VND

1 Piece(s) 14 Day(s) 18301735101 x 1012.5M22 x 104.17.5115.5283,50.630.92242.55 x 4.1 2.5-0.2 -0.40.114.5122.5M2 x 4M2M222----

5,683,714 VND

1 Piece(s) 14 Day(s) 25301745102 x 1012.5M23 x 104.17.5115.5383,50.951.53242.55 x 4.1 2.5-0.2 -0.40.156122.5M2 x 4M2M222----

7,076,328 VND

1 Piece(s) 14 Day(s) 32301755103 x 1012.5M24 x 104.17.5115.5483,51.091.84252.55 x 4.1 2.5-0.2 -0.40.187.5122.5M2 x 4M2M22228---

8,295,391 VND

1 Piece(s) 14 Day(s) 40301765104 x 1012.5M25 x 104.17.5115.5583,51.232.14252.55 x 4.1 2.5-0.2 -0.40.218.5122.5M2 x 4M2M22238---

9,818,170 VND

1 Piece(s) 14 Day(s) 45301775105 x 1012.5M26 x 104.17.5115.5683,51.502.75252.55 x 4.1 2.5-0.2 -0.40.2411122.5M2 x 4M2M22248---

10,473,175 VND

1 Piece(s) 14 Day(s) 50301785106 x 1012.5M27 x 104.17.5115.5783,51.633.06252.55 x 4.1 2.5-0.2 -0.40.2713.5122.5M2 x 4M2M22258---

4,345,619 VND

1 Piece(s) 5 Day(s) 1840213515-17.5M31 x 15610146.42550.461.08243.5 x 6 x 3.5-0.2 -0.40.23163.4M2 x 4M3M330----

5,221,743 VND

1 Piece(s) Available 14 Day(s) 30402150151 x 1517.5M32 x 15610146.44050.641.63243.5 x 6 x 3.5-0.2 -0.40.264.5163.4M2 x 4M3M330----

5,840,317 VND

1 Piece(s) 14 Day(s) 40402165152 x 1517.5M33 x 15610146.45550.812.17253.5 x 6 x 3.5-0.2 -0.40.347163.4M2 x 4M3M330----

6,502,282 VND

1 Piece(s) 14 Day(s) 50402180153 x 1517.5M34 x 15610146.47051.113.25253.5 x 6 x 3.5-0.2 -0.40.429.5163.4M2 x 4M3M33040---

7,381,189 VND

1 Piece(s) 5 Day(s) 60402195154 x 1517.5M35 x 15610146.48551.253.79253.5 x 6 x 3.5-0.2 -0.40.512163.4M2 x 4M3M33055---

8,997,705 VND

1 Piece(s) 14 Day(s) 704021110155 x 1517.5M36 x 15610146.410051.394.34363.5 x 6 x 3.5-0.2 -0.40.5814.5163.4M2 x 4M3M33070---

10,093,555 VND

1 Piece(s) 14 Day(s) 804021125156 x 1517.5M37 x 15610146.411551.524.88363.5 x 6 x 3.5-0.2 -0.40.6617163.4M2 x 4M3M33085---

4,787,604 VND

1 Piece(s) 14 Day(s) 3060285525-27.5M41 x 257.51518.5935102.713.67254.5 x 7.5 x 5±0.10.575.5405.5M3 x 6M4M440----

6,208,047 VND

1 Piece(s) 14 Day(s) 45602880251 x 2527.5M42 x 257.51518.5960104.066.11254.5 x 7.5 x 5±0.10.810.5405.5M3 x 6M4M440----

7,411,548 VND

1 Piece(s) 14 Day(s) 606028105252 x 2527.5M43 x 257.51518.5985104.687.33364.5 x 7.5 x 5±0.11.0315.5405.5M3 x 6M4M440----

8,875,383 VND

1 Piece(s) 14 Day(s) 756028130253 x 2527.5M44 x 257.51518.59110105.869.78364.5 x 7.5 x 5±0.11.2620.5405.5M3 x 6M4M440----

9,992,105 VND

1 Piece(s) Available 4 Day(s) 906028155254 x 2527.5M45 x 257.51518.59135106.9812.2364.5 x 7.5 x 5±0.11.4925.5405.5M3 x 6M4M440-85--

11,846,437 VND

1 Piece(s) 14 Day(s) 1056028180255 x 2527.5M46 x 257.51518.59160108.0514.7374.5 x 7.5 x 5±0.11.7230.5405.5M3 x 6M4M440-110--

13,310,270 VND

1 Piece(s) 14 Day(s) 1306028205256 x 2527.5M47 x 257.51518.59185108.5715.9374.5 x 7.5 x 5±0.11.9530.5405.5M3 x 6M4M44085135--

7,824,057 VND

1 Piece(s) 5 Day(s) 5080358540-42.5M51 x 409.522.52410.565105.928.10255.5 x 9.5 x 6-1.510.5556.5M3 x 6M4M460----

8,889,931 VND

1 Piece(s) Quote 758035125401 x 4042.5M52 x 409.522.52410.58022.58.8513.5365.5 x 9.5 x 6-2.318.0556.5M3 x 6M4M460----

10,563,243 VND

1 Piece(s) 4 Day(s) 1058035165402 x 4042.5M53 x 409.522.52410.512022.511.518.9375.5 x 9.5 x 6-3.123.0556.5M3 x 6M4M460----

12,352,809 VND

1 Piece(s) 4 Day(s) 1308035205403 x 4042.5M54 x 409.522.52410.516022.514.024.3375.5 x 9.5 x 6-3.830.5556.5M3 x 6M4M46080---

14,112,901 VND

1 Piece(s) 14 Day(s) 1558035245404 x 4042.5M55 x 409.522.52410.520022.516.429.7375.5 x 9.5 x 6-4.638.5556.5M3 x 6M4M460120---

13,125,586 VND

1 Piece(s) 14 Day(s) 1858035485405 x 4042.5M56 x 409.522.52410.524022.518.735.1375.5 x 9.5 x 6-5.343.0556.5M3 x 6M4M460160---

13,701,151 VND

1 Piece(s) 14 Day(s) 601004511050-55M61 x 501130.0311391016.422.7367 x 11 x 7-3.216.0608M4 x 8M5M560--9215

18,668,723 VND

1 Piece(s) Available 14 Day(s) 9510045160501 x 5055M62 x 501130.031131401020.530.2367 x 11 x 7-4.623.5608M4 x 8M5M560--9215

23,636,293 VND

1 Piece(s) 14 Day(s) 13010045210502 x 5055M63 x 501130.031131901028.245.4377 x 11 x 7-6.031.0608M4 x 8M5M560-909215

28,169,978 VND

1 Piece(s) 14 Day(s) 16510045260503 x 5055M64 x 501130.031132401035.460.5377 x 11 x 7-7.438.5608M4 x 8M5M560-1409215

33,123,636 VND

1 Piece(s) 14 Day(s) 20010045310504 x 5055M65 x 501130.031132901038.868.0487 x 11 x 7-8.746.0608M4 x 8M5M560-1909215

38,091,208 VND

1 Piece(s) 14 Day(s) 23510045360505 x 5055M66 x 501130.031133401045.483.2487 x 11 x 7-10.153.5608M4 x 8M5M5601402409215

43,058,782 VND

1 Piece(s) 14 Day(s) 26510045410506 x 5055M67 x 501130.031133901051.798.3487 x 11 x 7-11.563.5608M4 x 8M5M5601902909215

33,582,825 VND

1 Piece(s) 14 Day(s) 1301456021085-105M8-1455.043161005552.375.8379 x 14 x 9-12.027.09011M4 x 8M8M690--13520

48,246,459 VND

1 Piece(s) 14 Day(s) 18014560310851 x 100105M81 x 1001455.043162005581.1133379 x 14 x 9-17.652.09011M4 x 8M8M690--13520

63,343,984 VND

1 Piece(s) 14 Day(s) 35014560410852 x 100105M82 x 1001455.043163005581.1133489 x 14 x 9-23.2179011M4 x 8M8M690-10013520

78,007,619 VND

1 Piece(s) Quote 45014560510853 x 100105M83 x 1001455.043164005598.7171489 x 14 x 9-28.8179011M4 x 8M8M690-20013520

Loading...Tải…

  1. 1