(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (ICT) 24/2/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

COMPACT BALL SPLINE (WSPKL Series)

COMPACT BALL SPLINE (WSPKL Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,235,009VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]
· Easy-to-install ball spline with a square flange
· Type with a longer overall nut length than the WSPK Series and a larger rated load.

 
Part Number
WSPKL8-S38
WSPKL8-S39
WSPKL8-S40
WSPKL8-S41
WSPKL8-S42
WSPKL8-S43
WSPKL8-S44
WSPKL8-S45
WSPKL8-S46
WSPKL8-S47
WSPKL8-S48
WSPKL8-S49
WSPKL8-S50
WSPKL8-S51
WSPKL8-S52
WSPKL8-S53
WSPKL8-S54
WSPKL8-S55
WSPKL8-S56
WSPKL8-S57
WSPKL8-S58
WSPKL8-S59
WSPKL8-S60
WSPKL8-S61
WSPKL8-S62
WSPKL8-S63
WSPKL8-S64
WSPKL8-S65
WSPKL8-S66
WSPKL8-S67
WSPKL8-S68
WSPKL8-S69
WSPKL8-S70
WSPKL8-S71
WSPKL8-S72
WSPKL8-S73
WSPKL8-S74
WSPKL8-S75
WSPKL8-S76
WSPKL8-S77
WSPKL8-S78
WSPKL8-S79
WSPKL8-S80
WSPKL8-S81
WSPKL8-S82
WSPKL8-S83
WSPKL8-S84
WSPKL8-S85
WSPKL8-S86
WSPKL8-S87
WSPKL8-S88
WSPKL8-S89
WSPKL8-S90
WSPKL8-S91
WSPKL8-S92
WSPKL8-S93
WSPKL8-S94
WSPKL8-S95
WSPKL8-S96
WSPKL8-S97
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpline Shaft Outer Dia. D
(Ø)
Nut Overall Length L1
(mm)
Nut Outer Dia. D1
(Ø)
Spline Shaft Overall Length L
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load (N)
(N)
Allowable Torque
(N•m)
Tolerance of outer diameter
(mm)
L2
(mm)
Shaft Diameter Tolerance
(mm)
Basic static rated torque
(Nm)
Basic static rated moment (1 nut)
(Nm)
Basic static rated moment (2 nuts)
(Nm)
Spline outer shell
(g)
Spline shaft
(g/100mm)
d T pcd d1 B E d1

7,235,009 VND

1 Piece(s) 14 Day(s) 15281538176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281539176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281540176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281541176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281542176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281543176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281544176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281545176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) Available 14 Day(s) 15281546176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281547176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281548176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281549176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281550176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281551176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281552176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281553176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281554176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281555176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) Available 14 Day(s) 15281556176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281557176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281558176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281559176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281560176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281561176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281562176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281563176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281564176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281565176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) Available 14 Day(s) 15281566176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281567176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281568176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281569176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281570176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281571176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281572176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281573176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281574176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281575176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) Available 14 Day(s) 15281576176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281577176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281578176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281579176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281580176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281581176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281582176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281583176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281584176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281585176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) Available 14 Day(s) 15281586176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281587176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281588176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281589176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281590176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281591176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281592176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281593176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281594176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281595176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) Available 14 Day(s) 15281596176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

7,235,009 VND

1 Piece(s) 14 Day(s) 15281597176424508.330-0.01126.60-0.01511.769.8056.8434.13983.8223.42293.4

Loading...Tải…

Basic InformationThông tin cơ bản

Nut Type Flange Type Type Solid Core Nut Length Long
Accuracy Grade Normal grade Number of Nuts(pc(s).) 1 Ball Recirculating Type Single
Spline shaft end machining Standard