(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Luxury Equipment Caster TP8700 Series

Luxury Equipment Caster TP8700 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      672,564VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
TP8730-01-CR-MIR-TG-SWB
TP8740-01-CR-MIR-TG-SWB
TP8740-23-CR-MIR-TG-SWB
TP8740R-CR-MIR-TG
TP8750-01-CR-MIR-TG
TP8750-01-CR-MIR-TG-SWB
TP8750-23-CR-MIR-TG-SWB
TP8760-01-CR-MIR-TG-SWB
TP8760-23-CR-MIR-TG-SWB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Overrall
(mm)
Bolt size Spacing of holes that take bolts Allowable Load
(kg)
Standard

747,214 VND

1 Piece(s) 7 Day(s) Plate Type Unrestricted116Double stopper link (rotation + turning)3(76)8292×64M8(5/16")75×4550Thread Guards (Ball bearing inserted)

768,987 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted141Double stopper link (rotation + turning)4(102)9092×64M8(5/16")75×4570Thread Guards (Ball bearing inserted)

768,987 VND

1 Piece(s) 7 Day(s) -141Double stopper link (rotation + turning)4(102)90---705/8"x11 threads x 25 ℓ

672,564 VND

1 Piece(s) 7 Day(s) -141None4(102)90---70Thread Guards (Ball bearing inserted)

765,875 VND

1 Piece(s) 7 Day(s) Plate Type Unrestricted164None5(127)9292×64M8(5/16")75×4590Thread Guards (Ball bearing inserted)

806,311 VND

1 Piece(s) 7 Day(s) Plate Type Unrestricted164Double stopper link (rotation + turning)5(127)9292×64M8(5/16")75×4590Thread Guards (Ball bearing inserted)

806,311 VND

1 Piece(s) 7 Day(s) -164Double stopper link (rotation + turning)5(127)92---90Thread Guards (Ball bearing inserted)

969,935 VND

1 Piece(s) 7 Day(s) Plate Type Unrestricted194Double stopper link (rotation + turning)6(152)12692×64M8(5/16")75×45110Thread Guards (Ball bearing inserted)

969,935 VND

1 Piece(s) 7 Day(s) -194Double stopper link (rotation + turning)6(152)126---1105/8"x11 threads x 25 ℓ

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Etc Wheel Width B(mm) 1 1/4(32) Application Logistics, cart / OA organization information communication organization / Factory equipment
Bearing structure Ball Wheel material Rubber/Plastic