(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Medium to Heavy Load Caster TP6800 Series (Part Number)

Medium to Heavy Load Caster TP6800 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,791,237VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
TP6880-01-PCI-TG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Overrall
(mm)
Bolt size Spacing of holes that take bolts Allowable Load
(kg)
Standard

2,027,629 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted248None8(203)159159×114M10(3/8")133×86 to 125×62400Thread Guards (Ball bearing inserted)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Etc Wheel Width B(mm) 2(50) Application Logistics, cart / OA organization information communication organization / Factory equipment
Bearing structure Roller(#003) Wheel material P.U/Cast Iron

Please check the type/dimensions/specifications of the part TP6880-01-PCI-TG in the Medium to Heavy Load Caster TP6800 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TP6880-01-PCI-TG trong chuỗi Medium to Heavy Load Caster TP6800 Series.

Products like this...

Part Number
TP6860-01-PCI-TG
TP6860-01-PCI-TG-TLB
TP6860R-PCI-TG
TP6880-01-PCI-TG-TLB
TP6880R-PCI-TG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Overrall
(mm)
Bolt size Spacing of holes that take bolts Allowable Load
(kg)
Standard

1,856,555 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted190None6(152)121159×114M10(3/8")133×86 to 125×62360Thread Guards (Ball bearing inserted)

1,887,660 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted190Rotation Stopper6(152)121159×114M10(3/8")133×86 to 125×62360Top Lock Brake (Rotary Type)

1,791,237 VND

1 Piece(s) 5 Day(s) Plate Type Fixing190None6(152)121---360Thread Guards (Ball bearing inserted)

2,068,065 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted248Rotation Stopper8(203)159159×114M10(3/8")133×86 to 125×62400Top Lock Brake (Rotary Type)

1,921,874 VND

1 Piece(s) 5 Day(s) Plate Type Fixing248None8(203)159---400Thread Guards (Ball bearing inserted)