(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Corrosion-Resistant SUPER LOAD Caster TP6700 Series (Part Number)

Corrosion-Resistant SUPER LOAD Caster TP6700 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,033,849VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
TP6750-01-PRO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Overrall
(mm)
Bolt size Spacing of holes that take bolts Allowable Load
(kg)
Standard

2,413,320 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted180None5(127)108114x102M10(3/8")92×67 to 76×76180No option

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Injection urethane Wheel Width B(mm) 2(50) Application Logistics, cart / OA organization information communication organization / Factory equipment
Bearing structure SUS Roller(#003) Wheel material Plastic

Please check the type/dimensions/specifications of the part TP6750-01-PRO in the Corrosion-Resistant SUPER LOAD Caster TP6700 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TP6750-01-PRO trong chuỗi Corrosion-Resistant SUPER LOAD Caster TP6700 Series.

Products like this...

Part Number
TP6740-01-PRO
TP6740-01-PRO-TLB
TP6740R-PRO
TP6750-01-PRO-TLB
TP6750R-PRO
TP6760-01-PRO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Overrall
(mm)
Bolt size Spacing of holes that take bolts Allowable Load
(kg)
Standard

2,326,229 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted143None4(102)90114x102M10(3/8")92×67 to 76×76150No option

2,444,424 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted143-4(102)90114x102M10(3/8")92×67 to 76×76150Top Lock Brake (Rotary Type)

2,033,849 VND

1 Piece(s) 5 Day(s) Plate Type Fixing143None4(102)90---150No option

2,534,626 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted180-5(127)108114x102M10(3/8")92×67 to 76×76180Top Lock Brake (Rotary Type)

2,124,052 VND

1 Piece(s) 5 Day(s) Plate Type Fixing180None5(127)108---180No option

2,444,424 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted187None6(152)127114x102M10(3/8")92×67 to 76×76210No option