(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MEDIUM LOAD Caster TP6600 Series (Part Number)

MEDIUM LOAD Caster TP6600 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      808,360VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
TP6660-01-PCI-TG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Bearing structure Overrall
(mm)
Bolt size Spacing of holes that take bolts Wheel material Allowable Load
(kg)
Standard

1,189,257 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted187None6(152)127Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron360Thread Guards (Ball bearing inserted)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Etc Wheel Width B(mm) 2(50) Application Logistics, cart / OA organization information communication organization / Factory equipment
Load Category Heavy Load

Please check the type/dimensions/specifications of the part TP6660-01-PCI-TG in the MEDIUM LOAD Caster TP6600 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TP6660-01-PCI-TG trong chuỗi MEDIUM LOAD Caster TP6600 Series.

Products like this...

Part Number
TP6640-01-PCI-TG-TLB
TP6640-01-RCI-TG-TLB
TP6640R-MIR-TG
TP6660-01-PCI-TG-TLB
TP6660-01-RCI-TG
TP6660-01-RCI-TG-TLB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Bearing structure Overrall
(mm)
Bolt size Spacing of holes that take bolts Wheel material Allowable Load
(kg)
Standard

1,155,042 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted143-4(102)90Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron320Top Lock Brake (Rotary Type)

925,244 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted143-4(102)90Roller(#003)114x102M10(3/8")92×67 to 76×76Rubber/Cast Iron160Top Lock Brake (Rotary Type)

1,009,786 VND

1 Piece(s) 5 Day(s) Plate Type Fixing143None4(102)90Ball(#6003)---Rubber/Plastic130Thread Guards (Ball bearing inserted)

1,232,803 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted187-6(152)127Roller(#003)114x102M10(3/8")92×67 to 76×76P.U/Cast Iron360Top Lock Brake (Rotary Type)

990,329 VND

1 Piece(s)Available 5 Day(s) Plate Type Unrestricted187None6(152)127Roller(#003)114x102M10(3/8")92×67 to 76×76Rubber/Cast Iron185Thread Guards (Ball bearing inserted)

1,033,715 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted187-6(152)127Roller(#003)114x102M10(3/8")92×67 to 76×76Rubber/Cast Iron185Top Lock Brake (Rotary Type)