(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spring Plunger Ball Type / Internal Hex WRENCH Type (Part Number)

Spring Plunger Ball Type / Internal Hex WRENCH Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      91,745VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
22030.0046
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTip Material Body Material The outer diameter (d1)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Length L
(mm)
Tip section diameter d
(φ)
Ball-Material Spring - Separate WS Spring force (F1)
(N)
Spring force (F2)
(N)
d2 Weight
(g)

426,099 VND

1 Piece(s) Available 4 Day(s) SteelSteelM 61Etc153.5Ball bearing steelHigh-load spring319283.51.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw (hexagon) Tip Surface Treatment Etc Ball - surface treatment Hardening treatment
Spring-Material Stainless steel Operating Temperature(℃) ~250

Please check the type/dimensions/specifications of the part 22030.0046 in the Spring Plunger Ball Type / Internal Hex WRENCH Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 22030.0046 trong chuỗi Spring Plunger Ball Type / Internal Hex WRENCH Type.

Products like this...

Part Number
22030.0006
22030.0008
22030.0012
22030.0048
22030.0050
22030.0052
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTip Material Body Material The outer diameter (d1)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Length L
(mm)
Tip section diameter d
(φ)
Ball-Material Spring - Separate WS Spring force (F1)
(N)
Spring force (F2)
(N)
d2 Weight
(g)

418,689 VND

1 Piece(s) 4 Day(s) SteelSteelM 61Etc153.5Ball bearing steelGeneral load spring311183.51.8

339,163 VND

1 Piece(s) 4 Day(s) SteelSteelM 81.5Etc184.5Ball bearing steelGeneral load spring418314.53.9

515,782 VND

1 Piece(s) 4 Day(s) SteelSteelM122.5Etc268Ball bearing steelGeneral load spring62649813

460,292 VND

1 Piece(s) 5 Day(s) SteelSteelM 81.5Etc184.5Ball bearing steelHigh-load spring436624.54.1

469,657 VND

1 Piece(s) 12 Day(s) SteelSteelM102Etc236Ball bearing steelHigh-load spring55710468.2

248,192 VND

1 Piece(s) 5 Day(s) SteelSteelM122.5Etc268Ball bearing steelHigh-load spring661110813