(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Two-Touch Fitting (Brass) CL【1-100 Pieces Per Package】

Two-Touch Fitting (Brass) CL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      690,270VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A type with included insert that has excellent pressure and vibration resistance.
· A two-touch type fitting that allows for more reliable connection and securing of the tube.
· The screw part has been coated, making efficient piping possible.
[Applications]
· Screw tightening type fitting that is easy to connect/disconnect and has high tube retention in compact piping spaces.
· Easy to use with equipment or in piping environments with intense shocks and vibration.

 
Part Number
CL4-2-02
CL4-2.5-01
CL8-6-01
CL8-6-02
CL8-6-03
CL10-8-02
CL10-8-03
CL10-8-04
CL12-9-02
CL12-9-03
CL12-9-04
CL16-12-03
CL16-12-04
CL16-13-03
CL16-13-04
CL-4-2-1
CL-6-4-1
CL-6-4-2
CL-6-4-3
CL-8-5-1
CL-8-5-2
CL-8-5-3
CL-10-6.5-2
CL-10-6.5-4
CL-12-8-2
CL-12-8-3
CL-12-8-4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
L E A H1(Hex) H2(Hex) ORIFICE BOX
(EA)
ØD
(mm)
T
(mm)
Weight
(g)

4,560,592 VND

100 Piece(s) 6 Day(s) 4222.027.412.510121.0-4R 1/426.0

4,507,433 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 42.518.024.410.010101.3-4R 1/821.0

2,434,265 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 8619.527.810.014124.5-8R 1/829.0

2,501,922 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 8622.027.812.514124.5-8R 1/431.0

3,990,350 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 8625.028.314.014144.5-8R 3/845.0

3,736,642 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 10825.030.813.017146.5-10R 1/448.0

3,990,350 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 10826.030.814.017146.5-10R 3/849.0

2,680,727 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 10833.032.319.017146.5-10R 1/275.0

3,869,535 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 12825.032.313.019146.5-12R 1/451.0

3,922,692 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 12825.032.314.019146.5-12R 3/852.0

2,660,188 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 12833.033.319.019146.5-12R 1/278.0

3,694,597 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 161230.042.515.0271810.0-16R 3/8110.0

3,694,597 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 161233.042.519.0271810.0-16R 1/2120.0

3,694,597 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 161330.042.515.0271810.0-16R 3/8109.0

3,694,597 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 161333.042.519.0271810.0-16R 1/2119.0

690,270 VND

100 Piece(s) 5 Day(s) 4223.829.412.010101.01004R 1/8-

823,107 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 6423.828.812.012102.51006R 1/8-

905,446 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 6428.933.012.512122.5506R 1/4-

1,096,091 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 6434.134.113.512142.5506R 3/8-

944,988 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 8527.934.212.014123.5508R 1/8-

969,065 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 8528.933.912.514123.5508R 1/4-

1,358,983 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 8534.136.013.014143.5508R 3/8-

1,263,130 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 106.533.139.113.017145.05010R 1/4-

1,061,574 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 106.541.139.819.017145.02510R 1/2-

1,420,100 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 12833.140.013.019146.55012R 1/4-

1,425,375 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 12834.140.013.519146.55012R 3/8-

1,064,211 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 12841.141.019.019146.52512R 1/2-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw ⇔ tube connection Screw-to-Tube Connection Shape Elbow Related Components, Shapes, Types Insert
Material Copper Screw Types R Operating fluid Air, normal operating fluid, water
Operating Pressure 0~150PSI/0~9.9Kgf/㎠(0~990kPa) Negative pressure -750mmHg(-750Torr) Operating Temperature Range -40℃~80℃