(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coupler PM【10-25 Pieces Per Package】 (Part Number)

Coupler PM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      564,867VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unidirectional opening/closing-type coupler with an automatic opening/closing valve built into the hole.
· An abundant variety of materials and shapes is available, allowing you to select the coupler that best suits your application and environment.
· The plug and socket can be fastened and removed smoothly, making it convenient to use.
[Applications]
· Use when connecting piping for compressed air.
· Can be used for a wide range of applications, such as connecting hoses for pneumatic tools or for air piping in factories.

 
Part Number
PM-40
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngJoint Type Male/Female Body Material Applicable Fluid Valve Structure Seal Material Operating Temperature Range
(°C)
T L A B H(Hex) Operating pressure range Min
(MPa)
Operating pressure range Max
(MPa)
Weight
(g)

819,756 VND

2 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Female thread typePlug (Male)SteelAirSingle Passage Opening Closing TypeNBR0/32 F~60℃/140°FR 1/242.51520.5210150PSI/9.9Kgf/㎠(990kPa)43

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PM-40 in the Coupler PM series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PM-40 trong chuỗi Coupler PM.

Products like this...

Part Number
PM-20
PM-30
PM-400
PM-600
PM-800
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngJoint Type Male/Female Body Material Applicable Fluid Valve Structure Seal Material Operating Temperature Range
(°C)
T L A B H(Hex) Operating pressure range Min
(MPa)
Operating pressure range Max
(MPa)
Weight
(g)

597,341 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) Female thread typePlug (Male)SteelAirSingle Passage Opening Closing TypeNBR0/32 F~60℃/140°FR 1/440.013.520.5140150PSI/9.9Kgf/㎠(990kPa)23

564,867 VND

10 Pieces Per Package

10 Pieces Per Package

2 Pack(s) 4 Day(s) Female thread typePlug (Male)SteelAirSingle Passage Opening Closing TypeNBR0/32 F~60℃/140°FR 3/84214.520.5170150PSI/9.9Kgf/㎠(990kPa)36

2,321,667 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) -------R 1/250.91623.922--72.3

2,875,962 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) -------R 3/455.918.023.930--128.5

3,561,218 VND

16 Pieces Per Package

16 Pieces Per Package

1 Pack(s) 6 Day(s) -------R 161.423.023.935--201.4