(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Metal Filter STB【5-10 Pieces Per Package】

Metal Filter STB
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      445,172VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides excellent noise reduction and filtering effect in dry conditions.
[Applications]
· Metal material filters can be used at high temperatures and high pressures, and are shock resistant.
· Easy to join by welding, etc. Used in the whole manufacturing industry.

 
Part Number
STB-B-01
STB-B-02
STB-B-03
STB-B-04
STB-V-01
STB-V-02
STB-V-03
STB-V-04
STB-V-M5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMounting Thread Nominal Pipe Connection Port Type Max. Flow
(l/min)
Outer Dia. D
(Ø)
L A B H(Hex) ØP Operating Temperature Range Mass
(g)

522,108 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 1/8R300623.57.03.51280~80℃/32~176°F6.9

618,985 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 1/4R3208.533.09.54.015100~80℃/32~176°F13.4

638,351 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 3/8R3401238.010.54.519120~80℃/32~176°F23.4

502,592 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 1/2R37014.543.012.05.522150~80℃/32~176°F36.9

486,123 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 1/8R-611.87.03.5126-5.3

561,870 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 1/4R-8.515.39.54.0158.5-10.5

699,519 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 3/8R-1217.510.54.51912-16.9

699,908 VND

2 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) 1/2R-14.520.312.05.52214.5-28.8

445,172 VND

2 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) M5x0.8M-2.518.05.03.096-2.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Maximum Working Pressure(kgf) 15Kgf/㎠/220PSI