(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Silencer ST【3-10 Pieces Per Package】

Silencer ST
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      256,340VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from corrosion-resistant plastic so it is lightweight and long-lasting.
· Inexpensive with excellent durability.
· Provides highly effective sound damping of the exhaust when mounted on the pneumatic exhaust port.
· Compact type that is simple to install even in tight spaces.
[Applications]
· Installed on the exhaust port of equipment, it is used to reduce noise when releasing air pressure into the atmosphere.

 
Part Number
ST-01
ST-02
ST-03
ST-04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMounting Thread Nominal L A H1(Hex) H2(Hex) ØP Maximum Working Pressure
(kgf)
Mass
(g)

256,340 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Same day 1/835.38.0-610.57Kgf/㎠(700kPa)/100PSI1.9

540,985 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 1/463.09.5181222.27Kgf/㎠(700kPa)/100PSI14.1

543,769 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

5 Day(s) 3/883.213.7211525.07Kgf/㎠(700kPa)/100PSI22.2

526,704 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

5 Day(s) 1/288.015.5261930.09.9Kgf/㎠(990kPa)/150PSI31.1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Body Material Resin Pipe Connection Port Type R