(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller NSC Series【5-50 Pieces Per Package】 (Part Number)

Speed Controller NSC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      734,420VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Flow control is easy with fine flow rate control
·Miniaturized products occupy a small area when attached to the device
[Applications]
·A valve used to control the speed of pneumatic drive equipment
·Mainly used by attaching to air-driven equipment

 
Part Number
NSC-03-M5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngControl Direction Joint Type Environment, Applications Negative pressure Type of operating hose ØD ØP T L(MIN) L(MAX) E1 E2 A B H(Hex) L1
(mm)
L2 (MIN)
(mm)
L2(MAX)
(mm)
Mass
(g)

5,324,135 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) -----37.8M5X0.8p--16.55.03.611.389.627.129.18.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Elbow Material Resin
Thread Material Brass Operating Temp. Range(°C) 0℃/32°F::60℃/140°F Operating Pressure Range(MPa) 0::150PSI/9.9Kgf/㎠(990kPa)
Operating fluid Compressed air

Please check the type/dimensions/specifications of the part NSC-03-M5 in the Speed Controller NSC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NSC-03-M5 trong chuỗi Speed Controller NSC Series.

Products like this...

Part Number
NSC-04-01
NSC-04-02
NSC-04-M3
NSC-04-M5
NSC-06-01
NSC-06-02
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngControl Direction Joint Type Environment, Applications Negative pressure Type of operating hose ØD ØP T L(MIN) L(MAX) E1 E2 A B H(Hex) L1
(mm)
L2 (MIN)
(mm)
L2(MAX)
(mm)
Mass
(g)

5,063,177 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) -----410.5R1/8--23.378.215.31115.135.540.720.0

5,478,778 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) -----410.5R1/4--25.391115.31518.440.346.636.0

5,411,122 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) -----410.5M5X0.8p--20.25.0314.8810.327.129.18.2

734,420 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) Same day Meter outMale screw + one-touch jointStandard-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon410.5M5×0.8P27.230.220.25.03.616.38---7.8

1,378,850 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) Meter outMale screw + one-touch jointStandard-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon612.5R1/834.940.124.27817.611---17.7

974,709 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) Meter outMale screw + one-touch jointStandard-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon612.5R1/440.045.726.291017.615---33.7