(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Speed Controller NSC Series【5-50 Pieces Per Package】 (Part Number)

Speed Controller NSC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      734,420VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Flow control is easy with fine flow rate control
·Miniaturized products occupy a small area when attached to the device
[Applications]
·A valve used to control the speed of pneumatic drive equipment
·Mainly used by attaching to air-driven equipment

 
Part Number
NSC-10-01
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngControl Direction Joint Type Environment, Applications Negative pressure Type of operating hose ØD ØP T L(MIN) L(MAX) E1 E2 A B H(Hex) L1
(mm)
L2 (MIN)
(mm)
L2(MAX)
(mm)
Mass
(g)

1,029,312 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) Meter outMale screw + one-touch jointStandard-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon1017.5R1/834.940.127.97819.611---21.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Elbow Material Resin
Thread Material Brass Operating Temp. Range(°C) 0℃/32°F::60℃/140°F Operating Pressure Range(MPa) 0::150PSI/9.9Kgf/㎠(990kPa)
Operating fluid Compressed air

Please check the type/dimensions/specifications of the part NSC-10-01 in the Speed Controller NSC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NSC-10-01 trong chuỗi Speed Controller NSC Series.

Products like this...

Part Number
NSC-04-M3
NSC-04-M5
NSC-06-01
NSC-10-02
NSC-10-03
NSC-10-04
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngControl Direction Joint Type Environment, Applications Negative pressure Type of operating hose ØD ØP T L(MIN) L(MAX) E1 E2 A B H(Hex) L1
(mm)
L2 (MIN)
(mm)
L2(MAX)
(mm)
Mass
(g)

5,411,122 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) -----410.5M5X0.8p--20.25.0314.8810.327.129.18.2

734,420 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) Same day Meter outMale screw + one-touch jointStandard-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon410.5M5×0.8P27.230.220.25.03.616.38---7.8

1,378,850 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) Meter outMale screw + one-touch jointStandard-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon612.5R1/834.940.124.27817.611---17.7

830,484 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 5 Day(s) Meter outMale screw + one-touch jointStandard-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon1017.5R1/440.045.729.991019.615---37.2

1,235,390 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 5 Day(s) Meter outMale screw + one-touch jointStandard-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon1017.5R3/846.755.03111.21119.619---67.2

1,678,957 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 5 Day(s) Meter outMale screw + one-touch jointStandard-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon1017.5R1/253.060.233.414-19.624---104.2