(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PGT-1008 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Union, Unequal Dia. | Operating Temperature (°C) | Operating Pressure | Negative pressure | Type of operating hose | ØD1 | ØD2 | ØP1 | ØP2 | L | E | B1 | B2 | C | M1 | M2 | ORIFICE | ØC | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
741,294 VND | 3 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | Different diameter union T | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 10 | 8 | 17.5 | 14.5 | 24.8 | 24.8 | 20.2 | 18.3 | 4.3 | 10.9 | 18.8 | 6.5 | - | 16 |
Loading...Tải…
Types | One-touch joint | Fitting Type | Union different diameter | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard/Mini |
Please check the type/dimensions/specifications of the part PGT-1008 in the Quick Connect Fitting PGT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PGT-1008 trong chuỗi Quick Connect Fitting PGT.
Part Number |
---|
PGT-0804 |
PGT-0806 |
PGT-0810 |
PGT-1012 |
PGT-1208 |
PGT-1210 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Union, Unequal Dia. | Operating Temperature (°C) | Operating Pressure | Negative pressure | Type of operating hose | ØD1 | ØD2 | ØP1 | ØP2 | L | E | B1 | B2 | C | M1 | M2 | ORIFICE | ØC | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,701,653 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Reducing Union T | - | - | - | - | 8 | 6 | 14.8 | 12.5 | 21.9 | 22.6 | 18.3 | 16.4 | - | 9.7 | 17 | 5 | 4.5 | 12 | ||
582,473 VND | 10 Pieces Per Package 10 Pieces Per Package | 3 Pack(s) | 5 Day(s) | Different diameter union T | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 8 | 6 | 14.8 | 12.5 | 21.9 | 22.6 | 18.3 | 16.4 | 4.5 | 9.7 | 17 | 5 | - | 12 | ||
3,096,327 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Reducing Union T | - | - | - | - | 10 | 6 | 17.5 | 12.5 | 23.1 | 24.8 | 20.2 | 16.4 | - | 10.9 | 16.8 | 5 | 4.3 | 16 | ||
1,918,390 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Reducing Union T | - | - | - | - | 12 | 8 | 20.5 | 14.5 | 25.8 | 28.1 | 22.9 | 18.3 | - | 12.4 | 18.8 | 7 | 4.3 | 23.0 | ||
2,015,042 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | Reducing Union T | - | - | - | - | 12 | 10 | 20.5 | 17.5 | 27.4 | 28.1 | 22.9 | 20.2 | - | 12.4 | 21.9 | 8 | 4.3 | 25 | ||
487,251 VND | 5 Pieces Per Package 5 Pieces Per Package | 3 Pack(s) | 5 Day(s) | Different diameter union T | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 12 | 10 | 20.5 | 17.5 | 27.4 | 28.1 | 22.9 | 20.2 | 4.3 | 12.4 | 21.9 | 8 | - | 25 |