(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Connect Fitting PGT【5-50 Pieces Per Package】 (Part Number)

Quick Connect Fitting PGT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      467,586VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PGT-1012
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngUnion, Unequal Dia. Operating Temperature
(°C)
Operating Pressure Negative pressure Type of operating hose ØD1 ØD2 ØP1 ØP2 L E B1 B2 C M1 M2 ORIFICE ØC Weight
(g)

1,918,390 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) Reducing Union T----12820.514.525.828.122.918.3-12.418.874.323.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Fitting Type Union different diameter Applicable Fluid Air
Application Standard/Mini

Please check the type/dimensions/specifications of the part PGT-1012 in the Quick Connect Fitting PGT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PGT-1012 trong chuỗi Quick Connect Fitting PGT.

Products like this...

Part Number
PGT-0804
PGT-0806
PGT-0810
PGT-1208
PGT-1210
PGT-1610
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngUnion, Unequal Dia. Operating Temperature
(°C)
Operating Pressure Negative pressure Type of operating hose ØD1 ØD2 ØP1 ØP2 L E B1 B2 C M1 M2 ORIFICE ØC Weight
(g)

2,701,653 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) Reducing Union T----8614.812.521.922.618.316.4-9.71754.512

582,473 VND

10 Pieces Per Package

10 Pieces Per Package

3 Pack(s) 5 Day(s) Different diameter union T0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon8614.812.521.922.618.316.44.59.7175-12

3,096,327 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) Reducing Union T----10617.512.523.124.820.216.4-10.916.854.316

2,015,042 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) Reducing Union T----121020.517.527.428.122.920.2-12.421.984.325

487,251 VND

5 Pieces Per Package

5 Pieces Per Package

3 Pack(s) 5 Day(s) Different diameter union T0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon121020.517.527.428.122.920.24.312.421.98-25

3,041,960 VND

15 Pieces Per Package

15 Pieces Per Package

1 Pack(s) 6 Day(s) Reducing Union T----161025.517.530.130.824.119.7-15.922.885.341