(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PUT-800 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | L | E | B | C | M1 | M2 | ORIFICE | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
662,040 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | 8 | 14.8 | 23.6 | 22.6 | 18.3 | 4.5 | 9.7 | 19.3 | 6.8 | 13 |
Loading...Tải…
Types | One-touch joint | Fitting Type | Union same diameter | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard/Mini | Union, Equal Dia. | Union T | Operating Temperature(°C) | 0℃/32°F::60℃/140°F |
Operating Pressure | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | Negative pressure | -29.5 in Hg / -750mmHg(-750Torr) | Type of operating hose | Polyurethane and Nylon |
Please check the type/dimensions/specifications of the part PUT-800 in the One-touch Fitting PUT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PUT-800 trong chuỗi One-touch Fitting PUT.
Part Number |
---|
PUT-1000 |
PUT-400 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | L | E | B | C | M1 | M2 | ORIFICE | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
561,429 VND | 5 Pieces Per Package 5 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 10 | 17.5 | 25.5 | 24.3 | 19.7 | 4.3 | 10.9 | 21.8 | 8 | 19 | ||
606,236 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 4 | 10.5 | 18.7 | 18 | 14.8 | 3.3 | 6.8 | 12.8 | 3.4 | 7 |