(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PLL【5-50 Pieces Per Package】 (Part Number)

One-touch Fitting PLL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      705,181VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PLL-04-M6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngTypes Fitting Type Applicable Fluid Application Screw Mounting, Direction Elbows Operating Temperature
(°C)
Operating Pressure Negative pressure Type of operating hose ØD ØP T L E A B ORIFICE H Weight
(g)

3,942,022 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) One-touch jointScrew mounting directionAirStandard/MiniElbowLong elbow----410.5M6×1.0p33.218.54.314.831016

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PLL-04-M6 in the One-touch Fitting PLL series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PLL-04-M6 trong chuỗi One-touch Fitting PLL.

Products like this...

Part Number
PLL-04-02
PLL-04-03
PLL-04-M5
PLL-06-01
PLL-06-02
PLL-06-03
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTypes Fitting Type Applicable Fluid Application Screw Mounting, Direction Elbows Operating Temperature
(°C)
Operating Pressure Negative pressure Type of operating hose ØD ØP T L E A B ORIFICE H Weight
(g)

3,962,448 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) One-touch jointScrew mounting directionAirStandard/MiniElbowLong elbow----410.5R 1/437.518.51014.831428

4,256,138 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) One-touch jointScrew mounting directionAirStandard/MiniElbowLong elbow----410.5R 3/838.518.51114.831739

3,769,815 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) One-touch jointScrew mounting directionAirStandard/MiniElbowLong elbow----410.5M5×0.8p33.018.54.114.82.51018

3,712,043 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) One-touch jointScrew mounting directionAirStandard/MiniElbowLong elbow----612.5R 1/84020.3816.441225

3,960,914 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) One-touch jointScrew mounting directionAirStandard/MiniElbowLong elbow----612.5R 1/442.020.31016.441433

4,617,046 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) One-touch jointScrew mounting directionAirStandard/MiniElbowLong elbow----612.5R 3/843.020.31116.441748