(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PLL-8-3 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Application | Screw Mounting, Direction | Elbows | Operating Temperature (°C) | Operating Pressure | Negative pressure | Type of operating hose | ØD | ØP | T | L | E | A | B | ORIFICE | H | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
705,181 VND | 3 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Long elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 8 | 14.8 | R 3/8 | 47 | 22.9 | 11 | 18.3 | 6 | 17 | 60 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PLL-8-3 in the One-touch Fitting PLL series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PLL-8-3 trong chuỗi One-touch Fitting PLL.
Part Number |
---|
PLL-04-02 |
PLL-04-03 |
PLL-04-M5 |
PLL-04-M6 |
PLL-06-01 |
PLL-8-4 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Application | Screw Mounting, Direction | Elbows | Operating Temperature (°C) | Operating Pressure | Negative pressure | Type of operating hose | ØD | ØP | T | L | E | A | B | ORIFICE | H | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,962,448 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Long elbow | - | - | - | - | 4 | 10.5 | R 1/4 | 37.5 | 18.5 | 10 | 14.8 | 3 | 14 | 28 | ||
4,256,138 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Long elbow | - | - | - | - | 4 | 10.5 | R 3/8 | 38.5 | 18.5 | 11 | 14.8 | 3 | 17 | 39 | ||
3,769,815 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Long elbow | - | - | - | - | 4 | 10.5 | M5×0.8p | 33.0 | 18.5 | 4.1 | 14.8 | 2.5 | 10 | 18 | ||
3,942,022 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Long elbow | - | - | - | - | 4 | 10.5 | M6×1.0p | 33.2 | 18.5 | 4.3 | 14.8 | 3 | 10 | 16 | ||
3,712,043 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Long elbow | - | - | - | - | 6 | 12.5 | R 1/8 | 40 | 20.3 | 8 | 16.4 | 4 | 12 | 25 | ||
1,040,405 VND | 5 Pieces Per Package 5 Pieces Per Package | 3 Pack(s) | 5 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Long elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 8 | 14.8 | R 1/2 | 50 | 22.9 | 14 | 18.3 | 6 | 22 | 90 |