(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in. · The PL type main body has a rotating structure so tube piping is efficient.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PL-06-M5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Application | Screw Mounting, Direction | Elbows | Operating Temperature (°C) | Operating Pressure | Negative pressure | Type of operating hose | ØD | ØP | T | L | E | A | B | ORIFICE | H | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,267,200 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Same day | - | - | - | - | - | - | - | - | - | - | 6 | 12.5 | M5×0.8p | 22.5 | 20.3 | 4.0 | 16.4 | 2.5 | 12 | 7 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PL-06-M5 in the One-touch Fitting PL series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PL-06-M5 trong chuỗi One-touch Fitting PL.
Part Number |
---|
PL-10-1 |
PL-10-4 |
PL-12-1 |
PL-12-4 |
PL-4-1 |
PL-4-2 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Application | Screw Mounting, Direction | Elbows | Operating Temperature (°C) | Operating Pressure | Negative pressure | Type of operating hose | ØD | ØP | T | L | E | A | B | ORIFICE | H | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
812,746 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 10 | 17.5 | R 1/8 | 28.5 | 24.6 | 8 | 20.2 | 6 | 17 | 26 | ||
728,502 VND | 5 Pieces Per Package 5 Pieces Per Package | 1 Pack(s) | 5 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 10 | 17.5 | R 1/2 | 35.5 | 24.6 | 14 | 20.2 | 8 | 21 | 48 | ||
686,104 VND | 5 Pieces Per Package 5 Pieces Per Package | 1 Pack(s) | 5 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 12 | 20.5 | R 1/8 | 32.4 | 28.7 | 8 | 22.9 | 6 | 19 | 42 | ||
755,963 VND | 5 Pieces Per Package 5 Pieces Per Package | 1 Pack(s) | 5 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 12 | 20.5 | R 1/2 | 38.4 | 28.7 | 14 | 22.9 | 10 | 21 | 52 | ||
614,807 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 4 | 10.5 | R 1/8 | 24.5 | 18.5 | 8 | 14.8 | 3 | 10 | 10 | ||
694,333 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) | One-touch joint | Screw mounting direction | Air | Standard/Mini | Elbow | Male elbow | 0℃/32°F~60℃/140°F | 0~150PSI/0~9.9Kgf/㎠(0~990kPa) | -29.5 in Hg / -750mmHg(-750Torr) | Polyurethane and Nylon | 4 | 10.5 | R 1/4 | 26.5 | 18.5 | 10 | 14.8 | 3 | 14 | 15 |