(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PCF【1-100 Pieces Per Package】 (Part Number)

One-touch Fitting PCF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      761,946VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PCF-10-03
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngScrew Mounting, Direction Operating Temperature
(°C)
Operating Pressure Negative pressure Type of operating hose ØD ØP T L A B ORIFICE H Weight
(g)

1,377,517 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Female Straight0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon1016.4Rc 3/833.61219.78.52241

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Fitting Type Screw mounting direction Applicable Fluid Air
Application Standard/Mini

Please check the type/dimensions/specifications of the part PCF-10-03 in the One-touch Fitting PCF series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PCF-10-03 trong chuỗi One-touch Fitting PCF.

Products like this...

Part Number
PCF-04-M5
PCF-06-01
PCF-06-02
PCF-10-04
PCF-12-02
PCF-12-03
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Mounting, Direction Operating Temperature
(°C)
Operating Pressure Negative pressure Type of operating hose ØD ØP T L A B ORIFICE H Weight
(g)

5,434,450 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) Straight----410M5×0.8p26.07.014.83.51216

5,246,815 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) Straight----612Rc 1/828.2916.451418

5,490,648 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) Straight----612Rc 1/430.21116.451724

1,465,386 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) Female Straight0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon1016.4Rc 1/235.61419.78.52443

4,811,018 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) Straight----1219Rc 1/437.11121.9102254

5,191,484 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) Straight----1219Rc 3/837.11221.9102246