(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting POC【10-100 Pieces Per Package】

One-touch Fitting POC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      520,971VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
POC-04-01
POC-04-02
POC-04-03
POC-04-M5
POC-04-M6
POC-06-01
POC-06-02
POC-06-03
POC-06-M5
POC-06-M6
POC-08-01
POC-08-02
POC-08-03
POC-08-04
POC-10-01
POC-10-02
POC-10-03
POC-10-04
POC-12-01
POC-12-02
POC-12-03
POC-12-04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngScrew Mounting, Direction Operating Temperature
(°C)
Operating Pressure Negative pressure Type of operating hose ØD ØP T L A B ORIFICE H Weight
(g)

3,443,418 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) Straight with Hexagon hole----410R 1/820.8814.8338

3,897,240 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) Straight with Hexagon hole----414R 1/420.81014.83315

4,959,536 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) Straight with Hexagon hole----417R 3/820.81114.83324

2,870,125 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) Straight with Hexagon hole----410M5×0.8p20.94.014.82.026

2,887,676 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) Straight with Hexagon hole----410M6×1.0p21.34.614.8336

684,437 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Straight0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon612R 1/822.7816.4449

520,971 VND

3 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Straight0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon614R 1/423.41016.44415

672,772 VND

3 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Straight0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon617R 3/823.41116.44425

2,680,286 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) Straight with Hexagon hole----612M5×0.8p23.14.016.42.028

2,856,901 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) Straight with Hexagon hole----612M6×1.0p23.54.616.4338

549,527 VND

3 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Straight0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon814R 1/827.9818.45514

566,442 VND

3 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Straight0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon814R 1/425.91018.46614

718,682 VND

3 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Straight0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon817R 3/825.91118.46625

1,034,804 VND

3 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) Straight0℃/32°F~60℃/140°F0~150PSI/0~9.9Kgf/㎠(0~990kPa)-29.5 in Hg / -750mmHg(-750Torr)Polyurethane and Nylon821R 1/227.31418.46646

5,180,937 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) Straight with Hexagon hole----1017R 1/829.9819.75519

5,122,932 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) Straight with Hexagon hole----1017R 1/427.81019.76617

5,195,420 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) Straight with Hexagon hole----1017R 3/827.81119.78822

3,851,984 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) Straight with Hexagon hole----1021R 1/227.81419.78840

3,467,386 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) Straight with Hexagon hole----1219R 1/832.2821.95524

3,325,006 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) Straight with Hexagon hole----1219R 1/433.81021.96626

3,399,699 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) Straight with Hexagon hole----1219R 3/831.71121.98826

4,143,276 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) Straight with Hexagon hole----1221R 1/230.21421.98840.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Fitting Type Screw mounting direction Applicable Fluid Air
Application Standard/Mini