(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Proximity Sensors - JN Series - (Part Number)

Proximity Sensors - JN Series -
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      554,284VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Based on customer's needs, MISUMI VONA brand carefully selects products of reputed Asian manufacturers. Please select according to customer's various usage. Established in 1988, it is a well-established sensor manufacturer in Taiwan. Making use of Japan and Taiwan network of MISUMI, a high quality and low price product is offered.

 
Part Number
JN02-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Detection Type Sensor Case Material Detection Head Size, Dimension L2 (Range)
(mm)
Detection Head Size, Dimension L2
(mm)
Detection Head Size, Dimension W (Range)
(mm)
Detection Head Size, Dimension W
(mm)
Detection Head Size, Dimension H (Range)
(mm)
Detection Head Size, Dimension H
(mm)
Operating Voltage
(V)
Output Mode Connection Method Coupler nominal Code Specifications Lead Wire Length
(m)
Detection distance L1 details
(mm)

635,196 VND

1 Piece(s) 12 Day(s) ~2Front Surface DetectionABS Resin20.1~3024.95.1~108.55.1~108.5DC10~30NPN N.O.PulloutNo3 Core Code22

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Square shape Detection Object Magnetic Metal Operating Environment Standard
Amplifier Built-in Type Acquired Standards IEC Protection Structure (IEC) IP64
Ambient Temperature(℃) -20~60

Please check the type/dimensions/specifications of the part JN02-N in the Proximity Sensors - JN Series - series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JN02-N trong chuỗi Proximity Sensors - JN Series -.

Products like this...

Part Number
JN02-ND
JN02-P
JN02-PD
JN04-N
JN04-N2
JN04-N2D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance L1 [classification]
(mm)
Detection Type Sensor Case Material Detection Head Size, Dimension L2 (Range)
(mm)
Detection Head Size, Dimension L2
(mm)
Detection Head Size, Dimension W (Range)
(mm)
Detection Head Size, Dimension W
(mm)
Detection Head Size, Dimension H (Range)
(mm)
Detection Head Size, Dimension H
(mm)
Operating Voltage
(V)
Output Mode Connection Method Coupler nominal Code Specifications Lead Wire Length
(m)
Detection distance L1 details
(mm)

703,483 VND

1 Piece(s) 12 Day(s) ~2Front Surface DetectionABS Resin20.1~3024.95.1~108.55.1~108.5DC10~30NPN N.O.Coupler typeM8-0.152

635,196 VND

1 Piece(s) 12 Day(s) ~2Front Surface DetectionABS Resin20.1~3024.95.1~108.55.1~108.5DC10~30PNP N.O.PulloutNo3 Core Code22

703,483 VND

1 Piece(s) 12 Day(s) ~2Front Surface DetectionABS Resin20.1~3024.95.1~108.55.1~108.5DC10~30PNP N.O.Coupler typeM8-0.152

554,284 VND

1 Piece(s) 12 Day(s) ~5Front Surface DetectionABS Resin20.1~3028.610.1~1512.210.1~2012DC12~24NPN N.O.PulloutNo3 Core Code24

554,284 VND

1 Piece(s) 12 Day(s) ~5Front Surface DetectionABS Resin20.1~3028.610.1~1512.210.1~2012DC12~24NPN N.C.PulloutNo3 Core Code24

654,097 VND

1 Piece(s) 12 Day(s) ~5Front Surface DetectionABS Resin20.1~3028.610.1~1512.210.1~2012DC12~24NPN N.C.Coupler typeM8-0.154