(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Photoelectric Sensor, PTQ Series, [PTQ18] (Part Number)

Photoelectric Sensor, PTQ Series, [PTQ18]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,256,208VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offered affordably by an international manufacturer

 
Part Number
PTQ18-R2PK1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Type Light Axis Arrangement Type Detection Light Type Detection Light Color Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Operating Temperature Range
(°C)
Output Method Pull-out type Response Time
(ms)
Light source type Types of detection Detection Distance details
(mm)

1,524,127 VND

1 Piece(s) 14 Day(s) ReflectionUse of Emitting and Receiving Integrated Reflection PlateStandardInfrared Ray~2000--20~+60PNP Normally OpenM12 Coupler Formula≦1.5Infrared LED 850 MMMirror reflective type2000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detection Object Colored Side Head Material ABS
Amplifier Installation Type Built-in Type Operating Environment Standard Operating Humidity Range(%) 35::85
Protection Structure IP67 Case Material ABS Main Body Shape T Type