(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
PTQ18-DU40N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection Type | Light Axis Arrangement Type | Detection Light Type | Detection Light Color | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Operating Temperature Range (°C) | Output Method | Pull-out type | Response Time (ms) | Light source type | Types of detection | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,256,208 VND | 1 Piece(s) | 14 Day(s) | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~400 | 10 | -25~+60 | NPN Normally Open | 2M Pullout Tpye | ≦1.5 | Infrared LED 850 MM | Diffuse reflective type | 400 |
Loading...Tải…
Type | Photoelectric sensor | Detection Object | Colored Side | Head Material | ABS |
---|---|---|---|---|---|
Amplifier Installation Type | Built-in Type | Operating Environment | Standard | Operating Humidity Range(%) | 35::85 |
Protection Structure | IP67 | Case Material | ABS | Main Body Shape | T Type |