(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Optical Fiber (Part Number)

Plastic Optical Fiber
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      857,958VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is made internationally and is offered at a low price. ·Optical axis arrangement type: light emitting and receiving separately

 
Part Number
FT-520-I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHead Shape Detection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

928,886 VND

1 Piece(s) 14 Day(s) Cylinder~500252000510Standard Shape 1.0mm/2.2Φ-2.21.0500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Type Penetration
Light Axis Arrangement Type Different Shape of Emitting and Receiving Section Detection Light Type Standard Detection Light Color Red
Head Material Stainless Steel Amplifier Installation Type Separate Type Operating Temperature Range(°C) -55::+70

Please check the type/dimensions/specifications of the part FT-520-I in the Plastic Optical Fiber series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FT-520-I trong chuỗi Plastic Optical Fiber.

Products like this...

Part Number
FT-320-D-T14L
FT-520
FT-520-L
FT-520-M
FT-520-S
FTA-11-2100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngHead Shape Detection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

1,575,098 VND

1 Piece(s) 12 Day(s) Screw~1000252000M3-Standard Shape 1.0mm/2.2ΦD-T14L type2.21.0600

857,958 VND

1 Piece(s) 14 Day(s) Cylinder~5002520005-Standard Shape 1.0mm/2.2Φ-2.21.0500

1,094,379 VND

1 Piece(s) 14 Day(s) Cylinder~500252000590Standard Shape 1.0mm/2.2Φ-2.21.0500

976,168 VND

1 Piece(s) 14 Day(s) Cylinder~500252000540Standard Shape 1.0mm/2.2Φ-2.21.0500

952,526 VND

1 Piece(s) 14 Day(s) Cylinder~500252000520Standard Shape 1.0mm/2.2Φ-2.21.0500

2,200,291 VND

1 Piece(s) 14 Day(s) Cylinder~301021002.98-High accuracy type 0.25mm / 1.25Φ11 type1.250.2530