(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·It is made internationally and is offered at a low price. ·Optical axis arrangement type: light emitting and receiving separately
Part Number |
---|
FTC4-120 |
FTC4-120-59(H10) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Head Shape | Detection distance 【classification】 (mm) | Fiber minimum bend R (mm) | Fiber Length (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,254,613 VND | 1 Piece(s) | 14 Day(s) | Cylinder | ~100 | 15 | 2000 | 1.5 | - | Composite Core Type 0.25mmX4/1Φ | - | 1 | 0.25x4 | 100 | ||
1,569,838 VND | 1 Piece(s) | 14 Day(s) | Cylinder | ~100 | 15 | 2000 | 1.5 | - | Composite Core Type 0.25mmX4/1Φ | 59(H10) type | 1 | 0.25x4 | 100 |
Loading...Tải…
Type | Photoelectric sensor | Detection Object | Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label | Detection Type | Penetration |
---|---|---|---|---|---|
Light Axis Arrangement Type | Different Shape of Emitting and Receiving Section | Detection Light Type | Standard | Detection Light Color | Red |
Head Material | Stainless Steel | Amplifier Installation Type | Separate Type | Operating Temperature Range(°C) | -55::+70 |