(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4] (Part Number)

Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      781,773VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Offered affordably by an international manufacturer

 
Part Number
FRJ-320-Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

970,909 VND

1 Piece(s) 14 Day(s) ~1001520003-Precision Type 0.75mm/1.25ΦSensor terminal screw-less type1.250.7560

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Type Reflection
Light Axis Arrangement Type Emitting and Receiving Integrated Single Use Detection Light Type Standard Detection Light Color Red
Head Shape Cylinder Head Material Stainless Steel Amplifier Installation Type Separate Type
Operating Temperature Range(°C) -55::+70

Please check the type/dimensions/specifications of the part FRJ-320-Q in the Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FRJ-320-Q trong chuỗi Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4].

Products like this...

Part Number
FRC-210-22X
FRC4-110
FRC7-110-Q20
FRS-220
FRS-220-I
FRS-220-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

1,380,703 VND

1 Piece(s) 14 Day(s) ~301510002-Coaxial Type22X type2.20.5x1/0.25x930

1,283,514 VND

1 Piece(s) 12 Day(s) ~101510001.5-Composite Core Type 0.25mmX4/1Φ-10.25x47

2,205,549 VND

1 Piece(s) 12 Day(s) ~201510001.5-Composite Core Type 0.25mmX6/0.25X1Q20 type1.250.25x720

781,773 VND

1 Piece(s) 14 Day(s) ~301520002-Precision Type 0.5mm/1.0Φ-10.525

852,701 VND

1 Piece(s) 14 Day(s) ~30152000210Precision Type 0.5mm/1.0Φ-10.525

1,018,194 VND

1 Piece(s) 14 Day(s) ~30152000290Precision Type 0.5mm/1.0Φ-10.525