(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4] (Part Number)

Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      781,773VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Offered affordably by an international manufacturer

 
Part Number
FRC7-110-Q20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

2,205,549 VND

1 Piece(s) 12 Day(s) ~201510001.5-Composite Core Type 0.25mmX6/0.25X1Q20 type1.250.25x720

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Type Reflection
Light Axis Arrangement Type Emitting and Receiving Integrated Single Use Detection Light Type Standard Detection Light Color Red
Head Shape Cylinder Head Material Stainless Steel Amplifier Installation Type Separate Type
Operating Temperature Range(°C) -55::+70

Please check the type/dimensions/specifications of the part FRC7-110-Q20 in the Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FRC7-110-Q20 trong chuỗi Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4].

Products like this...

Part Number
FRB-320-Q
FRC-210-22X
FRC4-110
FRE-220
FRE-220-I
FRE-220-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

907,863 VND

1 Piece(s) 14 Day(s) ~1002520003-Standard Shape 1.0mm/1.3ΦSensor terminal screw-less type1.31.080

1,380,703 VND

1 Piece(s) 14 Day(s) ~301510002-Coaxial Type22X type2.20.5x1/0.25x930

1,283,514 VND

1 Piece(s) 12 Day(s) ~101510001.5-Composite Core Type 0.25mmX4/1Φ-10.25x47

994,553 VND

1 Piece(s) 14 Day(s) ~101020002-High accuracy type 0.25mm / 1.0Φ-10.255

813,296 VND

1 Piece(s) 12 Day(s) ~10102000210High accuracy type 0.25mm / 1.0Φ-10.255

1,230,971 VND

1 Piece(s) 12 Day(s) ~10102000290High accuracy type 0.25mm / 1.0Φ-10.255