(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Reflection Type Fiber Optic Sensor, Screw Type (Part Number)

Reflection Type Fiber Optic Sensor, Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      881,601VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is made internationally and is offered at a low price. ·Detection light radiation direction: front

 
Part Number
FRC-310-35FA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection distance 【classification】
(mm)
Operating Temperature Range
(°C)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

1,135,888 VND

1 Piece(s) 12 Day(s) ~50-55~+70151000M3-Coaxial Type35FA type1.250.5x1/0.25x1030

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Type Reflection
Light Axis Arrangement Type Emitting and Receiving Integrated Single Use Detection Light Type Standard Detection Light Color Red
Head Shape Screw Head Material Stainless Steel Amplifier Installation Type Separate Type

Please check the type/dimensions/specifications of the part FRC-310-35FA in the Reflection Type Fiber Optic Sensor, Screw Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FRC-310-35FA trong chuỗi Reflection Type Fiber Optic Sensor, Screw Type.

Products like this...

Part Number
FRB-420
FRC-310-35FZ
FRC-620
FRC4-310
FRC7-310-FA
FRH-620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetection distance 【classification】
(mm)
Operating Temperature Range
(°C)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

952,526 VND

1 Piece(s) 12 Day(s) ~100-55~+70252000M4-Standard Shape 1.0mm/1.3Φ-1.31.080

1,383,341 VND

1 Piece(s) 12 Day(s) ~50-55~+70151000M3-Coaxial Type38FZ type1.250.5x1/0.25x1030

965,651 VND

1 Piece(s) 12 Day(s) ~100-55~+70252000M6-Coaxial Type-2.21.0x1/0.265x1670

1,047,624 VND

1 Piece(s) 12 Day(s) ~10-55~+70151000M3-Composite Core Type 0.25mmX4/1Φ-10.25x47

1,241,489 VND

1 Piece(s) 14 Day(s) ~20-55~+70151000M3-Composite Core Type 0.25mmX6/0.25X1FA type1.250.5x1/0.25x1020

1,254,613 VND

1 Piece(s) 12 Day(s) ~100-55~+105252000M6-Heat Resistant Type-2.21.080