(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber Sensor (Part Number)

Fiber Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      492,811VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offered affordably by an international manufacturer

 
Part Number
PRC-320-9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHead Material Detection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

1,060,219 VND

1 Piece(s) 14 Day(s) Stainless Steel~3015M3-Coaxial Type9 type1.250.5X1/0.25X1030

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Type Reflection
Light Axis Arrangement Type Emitting and Receiving Integrated Single Use Detection Light Type Standard Detection Light Color Red
Head Shape Screw Amplifier Installation Type Separate Type Operating Environment Standard
Operating Temperature Range(°C) -55::+70 Fiber Length(mm) 2000

Please check the type/dimensions/specifications of the part PRC-320-9 in the Fiber Sensor series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PRC-320-9 trong chuỗi Fiber Sensor.

Products like this...

Part Number
PR-620-M
PR-620-S
PRA-420
PRC-320-I
PRC-320-L
PRC-320-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngHead Material Detection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

729,233 VND

1 Piece(s) 14 Day(s) Stainless Steel~10025M640Standard Shape 1.0mm/2.2Φ-2.21.090

729,233 VND

1 Piece(s) 14 Day(s) Stainless Steel~10025M620Standard Shape 1.0mm/2.2Φ-2.21.090

855,323 VND

1 Piece(s) 12 Day(s) Stainless Steel~1010M4-High accuracy type 0.25mm / 1.25Φ-1.250.255

1,131,144 VND

1 Piece(s) 14 Day(s) Stainless Steel~3015M310Coaxial Type-1.250.5X1/0.25X1030

1,272,996 VND

1 Piece(s) 14 Day(s) Stainless Steel~3015M390Coaxial Type-1.250.5X1/0.25X1030

1,178,429 VND

1 Piece(s) 14 Day(s) Stainless Steel~3015M340Coaxial Type-1.250.5X1/0.25X1030