(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Hex Wrench Bolt (M14-M24)【30-400 Pieces Per Package】

Hex Wrench Bolt (M14-M24)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,042,123VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
M14-30
M14-35
M14-40
M14-45
M14-50
M14-55
M14-60
M14-65
M14-70
M14-75
M14-80
M14-90
M14-100
M16-30
M16-35
M16-40
M16-45
M16-50
M16-55
M16-60
M16-65
M16-70
M16-75
M16-80
M16-90
M16-100
M20-40
M20-45
M20-50
M20-55
M20-60
M20-65
M20-70
M20-75
M20-80
M20-90
M20-100
M24-50
M24-55
M24-60
M24-65
M24-75
M24-80
M24-90
M24-100
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngLength L (mm) Nominal

5,199,460 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

5 Day(s) 30M14

4,854,109 VND

1 Pack(s)

350 Pieces Per Package

350 Pieces Per Package

5 Day(s) 35M14

5,158,786 VND

1 Pack(s)

350 Pieces Per Package

350 Pieces Per Package

5 Day(s) 40M14

4,764,317 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 45M14

5,123,482 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 50M14

4,527,943 VND

1 Pack(s)

250 Pieces Per Package

250 Pieces Per Package

5 Day(s) 55M14

4,786,189 VND

1 Pack(s)

250 Pieces Per Package

250 Pieces Per Package

5 Day(s) 60M14

5,057,866 VND

1 Pack(s)

250 Pieces Per Package

250 Pieces Per Package

5 Day(s) 65M14

4,209,452 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 70M14

4,405,536 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 75M14

4,590,490 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 80M14

6,312,421 VND

1 Pack(s)

150 Pieces Per Package

150 Pieces Per Package

5 Day(s) 90M14

3,042,123 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 100M14

5,319,182 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

5 Day(s) 30M16

4,677,211 VND

1 Pack(s)

250 Pieces Per Package

250 Pieces Per Package

5 Day(s) 35M16

4,989,947 VND

1 Pack(s)

250 Pieces Per Package

250 Pieces Per Package

5 Day(s) 40M16

5,343,740 VND

1 Pack(s)

250 Pieces Per Package

250 Pieces Per Package

5 Day(s) 45M16

4,590,490 VND

1 Pack(s)

150 Pieces Per Package

150 Pieces Per Package

Available 5 Day(s) 50M16

4,873,295 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 55M16

5,221,333 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

5 Day(s) 60M16

4,095,486 VND

1 Pack(s)

150 Pieces Per Package

150 Pieces Per Package

5 Day(s) 65M16

4,323,803 VND

1 Pack(s)

150 Pieces Per Package

150 Pieces Per Package

5 Day(s) 70M16

4,536,002 VND

1 Pack(s)

150 Pieces Per Package

150 Pieces Per Package

5 Day(s) 75M16

3,863,717 VND

1 Pack(s)

120 Pieces Per Package

120 Pieces Per Package

5 Day(s) 80M16

4,052,892 VND

1 Pack(s)

120 Pieces Per Package

120 Pieces Per Package

5 Day(s) 90M16

3,676,460 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 100M16

5,302,682 VND

1 Pack(s)

150 Pieces Per Package

150 Pieces Per Package

5 Day(s) 40M20

4,470,769 VND

1 Pack(s)

120 Pieces Per Package

120 Pieces Per Package

5 Day(s) 45M20

4,568,618 VND

1 Pack(s)

120 Pieces Per Package

120 Pieces Per Package

5 Day(s) 50M20

4,894,783 VND

1 Pack(s)

120 Pieces Per Package

120 Pieces Per Package

5 Day(s) 55M20

4,973,063 VND

1 Pack(s)

120 Pieces Per Package

120 Pieces Per Package

5 Day(s) 60M20

4,231,325 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 65M20

4,514,129 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 70M20

4,764,317 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 75M20

5,036,378 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 80M20

4,459,640 VND

1 Pack(s)

80 Pieces Per Package

80 Pieces Per Package

5 Day(s) 90M20

4,755,491 VND

1 Pack(s)

80 Pieces Per Package

80 Pieces Per Package

5 Day(s) 100M20

4,044,403 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

Available 5 Day(s) 50M24

4,330,771 VND

1 Pack(s)

55 Pieces Per Package

55 Pieces Per Package

5 Day(s) 55M24

4,021,497 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 60M24

4,124,584 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 65M24

3,483,129 VND

1 Pack(s)

40 Pieces Per Package

40 Pieces Per Package

5 Day(s) 75M24

3,861,132 VND

1 Pack(s)

40 Pieces Per Package

40 Pieces Per Package

5 Day(s) 80M24

4,359,406 VND

1 Pack(s)

40 Pieces Per Package

40 Pieces Per Package

5 Day(s) 90M24

3,448,764 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 100M24

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Basic Shape Hexagon Mounting Hole Shape Hexagonal hole Material Steel (SCM)
Detailed shape Knurling Usage Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc.