(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Nominal of Thread (M) | M12 | Detailed Shape | Standard | Mounting Hole Shape | Hexagonal hole |
---|---|---|---|---|---|
Material | Steel | Additional Shape | Standard / Fixed hole link | Sales Unit | Boxes and packs |
Please check the type/dimensions/specifications of the part M12-80 in the Hex Bolt (M12-14)【100-600 PCS】 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M12-80 trong chuỗi Hex Bolt (M12-14)【100-600 PCS】.
Part Number |
---|
M12-130 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) |
---|---|---|---|---|---|---|
1,618,626 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 130 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy